(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Brass Elbow for Sputter Resistance

Tube Fitting Brass Elbow for Sputter Resistance
  • Volume Discount

The main body and release ring are made of brass for superior flame retardancy and sputtering resistance.

[Features]
· Available sealing rubber materials include HNBR, FKM, and NBR.
· Ideal for environments exposed to sparks.
· Release ring made of brass offers excellent flame retardancy and sputter resistance.
· The type with a cover prevents dust and sputter from getting through to the internal fittings.
· An optional sputter cover prevents fine sparks from entering.
· By using a release ring cover (CS – sold separately), sparks that penetrate through the gap between the release ring and the tube cannot get close.

PDF

Part Number

Configured Part Number is shown.

Part Number
KL4-02-F
KL4-M5
KL4-M5-F
KL6-03
KL6-03-F
KL6-M5
KL6-M5-F
KL8-03
KL10-03
KL10-04-F
KL12-02
KL12-02-F
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204R1/4
10 Piece(s)Available

15 Days or more

[H-NBR] HNBR0~1004MM5×0.8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1204MM5×0.8
1 Piece(s)Available

9 Days or more

[H-NBR] HNBR0~1006R3/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~1206R3/8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1006MM5×0.8
10 Piece(s)Available

20 Days or more

[Fluororubber] FKM0~1206MM5×0.8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~1008R3/8
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~10010R3/8
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12010R1/2
1 Piece(s)Available

8 Days or more

[H-NBR] HNBR0~10012R1/4
10 Piece(s)Available

15 Days or more

[Fluororubber] FKM0~12012R1/4
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Seal Material Operating Temperature Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Static electricity dissipation and anti-static properties / Sputtering Resistance / Heat Resistant
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow
Elbows Male Elbows

Additional Products in this Category

Tech Support