(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Different Diameter Plug-In Y KQ2X, One-Touch Fitting【5-10 Pieces Per Package】

Different Diameter Plug-In Y KQ2X, One-Touch Fitting
  • Volume Discount

One-touch fitting by SMC.
[Features]
· Improved tube insertion and removal.
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
[Applications]
· Use to branch into two and connect tubing of reduced size in the same direction in line with the one-touch fitting.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2X03-07A
KQ2X04-06A
KQ2X06-08A
KQ2X07-09A
KQ2X08-10A
KQ2X10-12A
KQ2X23-04A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

--1/4Orange

10 Pieces Per Package

1 Pack(s)Available

Quote

46-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

-8-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

--5/16Orange

10 Pieces Per Package

1 Pack(s)Available

Same day

Stock

810-Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

1012-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

-4-Light Gray

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Union Y Branch Types of connection Tube Connection Number of Connection Tubes(piece) 3
Color White Release button shape Perfect circle

Additional Products in this Category

Tech Support