(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Quick-connect fitting from SMC Corporation.
[Features]
・ Improved tube insertion and removal.
· Compact, weight reduction.
[Applications]
·Used for branching in the same direction and 90 degree direction from both female and male threads, and multiple connections are possible.
[Please Refer to This for the Catalog]
·Compatible tube outer diameter mm, connection thread "M," release bushing, oval (p. 14), perfect circle (P.113)
·Compatible tube outer diameter inch, connection thread "UNF," release bushing, oval (p. 38), perfect circle (P.143)
Part Number
Configured Part Number is shown.
Part Number |
---|
KQ2VF04-M5A |
KQ2VF06-M5A |
KQ2VF06-M5A1 |
Loading...
Type | Single-Action / Screw | Body Material | PBT+PP | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Elbow | Elbows | Female Universal Elbow | Types of connection | M |
Connection screw | 5×0.8 | Number of Connection Tubes(piece) | 1 | Color | White |
Release button color | Light Gray |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy