(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut (Part Numbers)

AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-speed steel roughing end mill that achieves both the machining performance and low price

  • AS
  • 4 Flutes
  • S (Short)

AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Part Number
AS-RFEMS5
AS-RFEMS6
AS-RFEMS7
AS-RFEMS8
AS-RFEMS9
AS-RFEMS10
AS-RFEMS10-8
AS-RFEMS11
AS-RFEMS12
AS-RFEMS12-10
AS-RFEMS13
AS-RFEMS14
AS-RFEMS15
AS-RFEMS16
AS-RFEMS16-12
AS-RFEMS17
AS-RFEMS18
AS-RFEMS19
AS-RFEMS20
AS-RFEMS20-16
AS-RFEMS22
AS-RFEMS25
AS-RFEMS28
AS-RFEMS30
AS-RFEMS32
AS-RFEMS35
AS-RFEMS40
AS-RFEMS45
AS-RFEMS50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

513365715°-±0.060
1 Piece(s)Available

8 Days or more

6133657--±0.060
1 Piece(s)Available

8 Days or more

7163106615°-±0.075
1 Piece(s)Available

8 Days or more

8194106915°-±0.075
1 Piece(s)Available

8 Days or more

9194106915°-±0.075
1 Piece(s)Available

8 Days or more

102241072--±0.075
1 Piece(s)Available

8 Days or more

10224872--±0.075
1 Piece(s)Available

8 Days or more

11224127915°-±0.090
1 Piece(s)Available

8 Days or more

122641283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

122641083-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

132641283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

142641283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

152641283-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

163241692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

163241292-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

173241692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

183241692-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

193241692-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2038420104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2038416104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2238420104-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2545425121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2845525121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

3045525121-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

3253632133-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

3553632133-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

4063632143-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

4563642143-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

5075642177-0.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Roughing End Mill, Short, Center Cut:Related Image

Model Number
AS-RFEMS

Outer Diameter
D
Shank Diameter
d
Shank Diameter
d
Flute Length
Overall Length
L
Under Neck Angle
θ
Corner Chamfering
C
Number of Flutes
Z
5 6 13 57 15° 3
6 6 13 57 3
7 10 16 66 15° 3
8 10 19 69 15° 4
9 10 19 69 15° 4
10

8

8 22 72 4
10 10 22 72 4
11 12 22 79 15° 4
12

10

10 26 83 0.2 ~ 0.7 4
12 12 26 83 0.2 ~ 0.7 4
13 12 26 83 0.2 ~ 0.7 4
14 12 26 83 0.2 ~ 0.7 4
15 12 26 83 0.2 ~ 0.7 4
16

12

12 32 92 0.3 ~ 0.9 4
16 16 32 92 0.3 ~ 0.9 4
17 16 32 92 0.3 ~ 0.9 4
18 16 32 92 0.3 ~ 0.9 4
19 16 32 92 0.3 ~ 0.9 4
20 16 16 38 104 0.3 ~ 0.9 4
20 20 38 104 0.3 ~ 0.9 4

[ ! ]For shank diameter (d) specifications listed in blue, specify both a blade diameter (D) and shank diameter (d).

Flute Diameter
D
Shank Diameter
d
Shank Diameter
d
Blade Length
Overall Length
L
Under Neck Angle
θ
Corner Chamfering
C
Number of Flutes
Z
22 20 38 104 0.3 ~ 0.9 4
25

20

20 45 121 0.3 ~ 0.9 4
25 25 45 121 0.3 ~ 0.9 4
28 25 45 121 0.3 ~ 0.9 5
30 25 45 121 0.3 ~ 0.9 5
32 32 53 133 0.3 ~ 0.9 6
35 32 53 133 0.3 ~ 0.9 6
40 32 63 143 0.3 ~ 0.9 6
45 42 63 143 0.3 ~ 0.9 6
50 42 75 177 0.3 ~ 0.9 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support