(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut

AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-speed steel roughing end mill that achieves both the machining performance and low price

  • AS
  • 4 Flutes
  • R (Regular)

AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut:Related Image

Part Number
AS-RFEMR6
AS-RFEMR8
AS-RFEMR10
AS-RFEMR12
AS-RFEMR14
AS-RFEMR15
AS-RFEMR16
AS-RFEMR18
AS-RFEMR20
AS-RFEMR22
AS-RFEMR25
AS-RFEMR28
AS-RFEMR30
AS-RFEMR32
AS-RFEMR35
AS-RFEMR40
AS-RFEMR45
AS-RFEMR50
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Processing Applications Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6193Flat Surface / Side Surface / Groove / Inclined Cutting663--±0.060
1 Piece(s)Available

8 Days or more

8284Flat Surface / Side Surface / Groove / Inclined Cutting107815°-±0.075
1 Piece(s)Available

8 Days or more

10344Flat Surface / Side Surface / Groove / Inclined Cutting1084--±0.075
1 Piece(s)Available

8 Days or more

12404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

14404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

15404Flat Surface / Side Surface / Groove / Inclined Cutting1297-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

16484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

18484Flat Surface / Side Surface / Groove / Inclined Cutting16108-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

20564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

22564Flat Surface / Side Surface / Groove / Inclined Cutting20122-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

25684Flat Surface / Side Surface / Groove / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

28685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

30685Flat Surface / Side Surface / Inclined Cutting25144-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

32806Flat Surface / Side Surface / Inclined Cutting32160-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

35806Flat Surface / Side Surface / Inclined Cutting32160-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

40956Flat Surface / Side Surface / Inclined Cutting32175-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

45956Flat Surface / Side Surface / Inclined Cutting42197-0.3 ~ 0.9±0.107
1 Piece(s)Available

8 Days or more

501126Flat Surface / Side Surface / Inclined Cutting42214-0.3 ~ 0.9±0.107

Loading...

  1. 1

Specifications

AS Coated High-Speed Steel Roughing End Mill, Regular, Center Cut:Related Image

Model Number
AS-RFEMR 

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 19 63 6 3
8 28 78 15° 10 4
10 34 84 10 4
12 40 97 12 0.2 ~ 0.7 4
14 40 97 12 0.2 ~ 0.7 4
15 40 97 12 0.2 ~ 0.7 4
16 48 108 16 0.3 ~ 0.9 4
18 48 108 16 0.3 ~ 0.9 4
20 56 122 20 0.3 ~ 0.9 4
22 56 122 20 0.3 ~ 0.9 4
25 68 144 25 0.3 ~ 0.9 4
28 68 144 25 0.3 ~ 0.9 5
30 68 144 25 0.3 ~ 0.9 5



Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
32 80 160 32 0.3 ~ 0.9 6
35 80 160 32 0.3 ~ 0.9 6
40 95 175 32 0.3 ~ 0.9 6
45 95 197 42 0.3 ~ 0.9 6
50 112 214 42 0.3 ~ 0.9 6


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Cobalt High-Speed Steel
Coating For High Hardness (Silicone-Based) Helix Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support