(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SSαLS S Coated Estech α Nick Long Shank

SSαLS S Coated Estech α Nick Long Shank
  • Volume Discount

Semi-fine pitch type roughing endmill with TiCN coating. Extended periods of machining with hard-to-cut materials are possible. The long shank allows for machining in deep sections.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSALS-16
SSALS-20
SSALS-25
SSALS-30
SSALS-32
SSALS-35
SSALS-40
SSALS-45
SSALS-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

10 Days or more

1640416180
1 Piece(s)Available

10 Days or more

2045416200
1 Piece(s)Available

10 Days or more

2550520230
1 Piece(s)Available

10 Days or more

3055525260
1 Piece(s)Available

10 Days or more

3260625280
1 Piece(s)Available

10 Days or more

3560632280
1 Piece(s)Available

10 Days or more

4065632280
1 Piece(s)Available

10 Days or more

4570642320
1 Piece(s)Available

10 Days or more

5075642320

Loading...

  1. 1

Basic Information

work material Carbon steel, alloy steel and tool steel / Quenched and tempered steel (30 to 60 HRC) / Stainless Steel / Aluminum / Titanium Blade shape type Roughing Tool Material Type Powder high-speed steel
Machining Application Plane / Side / Groove / Inclined Cuts Coating TiCN Torsion Angle (θ) Standard torsion (30-40°)
Base Blade Y/N Available

Additional Products in this Category

Tech Support