(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

V Coating XPM End Mill (for 2-Flute Countersinking) VP-ZDS

V Coating XPM End Mill (for 2-Flute Countersinking) VP-ZDS
  • Volume Discount

HSS countersinking end mill with V coating.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
VP-ZDS-3
VP-ZDS-3.1
VP-ZDS-3.2
VP-ZDS-3.3
VP-ZDS-3.4
VP-ZDS-3.5
VP-ZDS-3.6
VP-ZDS-3.7
VP-ZDS-3.8
VP-ZDS-3.9
VP-ZDS-4
VP-ZDS-4.1
VP-ZDS-4.2
VP-ZDS-4.3
VP-ZDS-4.4
VP-ZDS-4.5
VP-ZDS-4.6
VP-ZDS-4.7
VP-ZDS-4.8
VP-ZDS-4.9
VP-ZDS-5
VP-ZDS-5.1
VP-ZDS-5.2
VP-ZDS-5.3
VP-ZDS-5.4
VP-ZDS-5.5
VP-ZDS-5.6
VP-ZDS-5.7
VP-ZDS-5.8
VP-ZDS-5.9
VP-ZDS-6
VP-ZDS-6.1
VP-ZDS-6.2
VP-ZDS-6.3
VP-ZDS-6.4
VP-ZDS-6.5
VP-ZDS-6.6
VP-ZDS-6.7
VP-ZDS-6.8
VP-ZDS-6.9
VP-ZDS-7
VP-ZDS-7.1
VP-ZDS-7.2
VP-ZDS-7.3
VP-ZDS-7.4
VP-ZDS-7.5
VP-ZDS-7.6
VP-ZDS-7.7
VP-ZDS-7.8
VP-ZDS-7.9
VP-ZDS-8
VP-ZDS-8.1
VP-ZDS-8.2
VP-ZDS-8.3
VP-ZDS-8.4
VP-ZDS-8.5
VP-ZDS-8.6
VP-ZDS-8.7
VP-ZDS-8.8
VP-ZDS-8.9
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Tool No.
1 Piece(s)Available

8 Days or more

386508463030
1 Piece(s)Available

8 Days or more

3.1106508463031
1 Piece(s)Available

8 Days or more

3.2106508463032
1 Piece(s)Available

8 Days or more

3.3106508463033
1 Piece(s)Available

8 Days or more

3.4106508463034
1 Piece(s)Available

8 Days or more

3.5106508463035
1 Piece(s)Available

8 Days or more

3.6106508463036
1 Piece(s)Available

8 Days or more

3.7106508463037
1 Piece(s)Available

8 Days or more

3.8116508463038
1 Piece(s)Available

8 Days or more

3.9116508463039
1 Piece(s)Available

8 Days or more

4116508463040
1 Piece(s)Available

8 Days or more

4.1116508463041
1 Piece(s)Available

8 Days or more

4.2116508463042
1 Piece(s)Available

8 Days or more

4.3116508463043
1 Piece(s)Available

8 Days or more

4.4116508463044
1 Piece(s)Available

8 Days or more

4.5116508463045
1 Piece(s)Available

8 Days or more

4.6116508463046
1 Piece(s)Available

8 Days or more

4.7116508463047
1 Piece(s)Available

8 Days or more

4.8136608463048
1 Piece(s)Available

8 Days or more

4.9136608463049
1 Piece(s)Available

8 Days or more

5136608463050
1 Piece(s)Available

8 Days or more

5.1136608463051
1 Piece(s)Available

8 Days or more

5.2136608463052
1 Piece(s)Available

8 Days or more

5.3136608463053
1 Piece(s)Available

8 Days or more

5.4136608463054
1 Piece(s)Available

8 Days or more

5.5136608463055
1 Piece(s)Available

8 Days or more

5.6136608463056
1 Piece(s)Available

8 Days or more

5.7136608463057
1 Piece(s)Available

8 Days or more

5.8136608463058
1 Piece(s)Available

8 Days or more

5.9136608463059
1 Piece(s)Available

8 Days or more

6136608463060
1 Piece(s)Available

8 Days or more

6.1166708463061
1 Piece(s)Available

8 Days or more

6.2166708463062
1 Piece(s)Available

8 Days or more

6.3166708463063
1 Piece(s)Available

8 Days or more

6.4166708463064
1 Piece(s)Available

8 Days or more

6.5166708463065
1 Piece(s)Available

8 Days or more

6.6166708463066
1 Piece(s)Available

8 Days or more

6.7166708463067
1 Piece(s)Available

8 Days or more

6.8166708463068
1 Piece(s)Available

8 Days or more

6.9166708463069
1 Piece(s)Available

8 Days or more

7166708463070
1 Piece(s)Available

8 Days or more

7.1166708463071
1 Piece(s)Available

8 Days or more

7.2166708463072
1 Piece(s)Available

8 Days or more

7.3166708463073
1 Piece(s)Available

8 Days or more

7.4166708463074
1 Piece(s)Available

8 Days or more

7.5166708463075
1 Piece(s)Available

8 Days or more

7.6196708463076
1 Piece(s)Available

8 Days or more

7.7196708463077
1 Piece(s)Available

8 Days or more

7.8196708463078
1 Piece(s)Available

8 Days or more

7.9196708463079
1 Piece(s)Available

17 Days or more

8198708463080
1 Piece(s)Available

8 Days or more

8.1198808463081
1 Piece(s)Available

8 Days or more

8.2198808463082
1 Piece(s)Available

8 Days or more

8.3198808463083
1 Piece(s)Available

8 Days or more

8.4198808463084
1 Piece(s)Available

8 Days or more

8.5198808463085
1 Piece(s)Available

8 Days or more

8.6198808463086
1 Piece(s)Available

8 Days or more

8.7198808463087
1 Piece(s)Available

8 Days or more

8.8198808463088
1 Piece(s)Available

8 Days or more

8.9198808463089

Loading...

Basic Information

Work Material General steel / Stainless Steel / Cast Iron / Aluminum / Copper Flute Shape Type Square Number of Flutes(sheet) 2
Tool Material Type Powder high-speed steel Processing Applications Plane / Side / Groove / Inclined Cuts Helix Angle (θ) Weak torsion (15 to 25°)
Link Straight Tolerance 0~-0.030 Coating Details V coated

Additional Products in this Category

Tech Support