(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut/Non-Coated Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4 types that can be selected from the short to long shank according to the workpiece

  • Non-Coated
  • 3 Flutes
  • S (Short)

Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut / Non-Coated Model:Related Image

Part Number
PM-RFPLS6
PM-RFPLS8
PM-RFPLS10
PM-RFPLS12
PM-RFPLS14
PM-RFPLS15
PM-RFPLS18
PM-RFPLS20
PM-RFPLS22
PM-RFPLS28
PM-RFPLS30
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Angle (θ) Corner Chamfering C
(mm)
Tolerance
(mm)
1 Piece(s)Available

8 Days or more

6113680--±0.060
1 Piece(s)Available

8 Days or more

8173885--±0.075
1 Piece(s)Available

8 Days or more

1022310100--±0.075
1 Piece(s)Available

8 Days or more

1226312110-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1426312110-0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

152631612015°0.2 ~ 0.7±0.090
1 Piece(s)Available

8 Days or more

1832316125-0.3 ~ 0.9±0.090
1 Piece(s)Available

8 Days or more

2038320140-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2238320140-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

2845425160-0.3 ~ 0.9±0.105
1 Piece(s)Available

8 Days or more

3045425160-0.3 ~ 0.9±0.105

Loading...

  1. 1

Specifications

Powdered High-Speed Steel Roughing End Mill, Short, Long Shank, Center Cut / Non-Coated Model:Related Image

Model Number
PM-RFPLS

Outer Diameter
D
Flute Length
Overall Length
L
Under Neck Angle
θ
Shank Diameter
d
Corner Chamfering
C
Number of Flutes
Z
6 11 80 6 3
8 17 85 8 3
10 22 100 10 3
12 26 110 12 0.2 ~ 0.7 3
14 26 110 12 0.2 ~ 0.7 3
15 26 120 15° 16 0.2 ~ 0.7 3
16 32 125 16 0.3 ~ 0.9 3
18 32 125 16 0.3 ~ 0.9 3
20 38 140 20 0.3 ~ 0.9 3
22 38 140 20 0.3 ~ 0.9 3
25 45 160 25 0.3 ~ 0.9 4
28 45 160 25 0.3 ~ 0.9 4
30 45 160

25

0.3 ~ 0.9 4



Outer Diameter D Tolerance
6 ±0.060
8, 10 ±0.075
12 ~ 18 ±0.090
20 ~ 30 ±0.105


For Cutting Conditions, Refer to >>Click here.

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Type of Flute Roughing Tool Material Type Powdered High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating Non-Coated Helix Angle (θ) Standard Helix (30 to 40°)
Base-Blade Availability Included

Additional Products in this Category

Complementary Products

Tech Support