(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Specifications]
· With center holes for outer diameters of 6 mm or more.
Flute Diameter (D)(φ) | 4 | Flute Length (ℓ)(mm) | 10 | Work Material | General steel / Stainless Steel / Cast Iron / Aluminum / Copper |
---|---|---|---|---|---|
Number of Flutes(sheet) | 3 | Tool Material Type | Cobalt HSS | Link Diameter (d)(mm) | 6 |
Coating | Non-Coated | Overall Length (L)(mm) | 55 | Helix Angle (θ) | Weak torsion (15 to 25°) |
Link | Straight |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy