(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A short blade length (stub) series that's ideal for high-speed machining
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-EM2B0.5 |
TSC-EM2B1 |
TSC-EM2B1.5 |
TSC-EM2B2 |
TSC-EM2B2-6 |
TSC-EM2B2.5 |
TSC-EM2B3 |
TSC-EM2B3.5 |
TSC-EM2B4 |
TSC-EM2B4.03 |
TSC-EM2B4.04 |
TSC-EM2B4.05 |
TSC-EM2B4.5 |
TSC-EM2B4.13 |
TSC-EM2B4.14 |
TSC-EM2B5 |
TSC-EM2B5.5 |
TSC-EM2B5.98 |
TSC-EM2B6 |
TSC-EM2B8 |
TSC-EM2B9.90 |
TSC-EM2B10 |
TSC-EM2B11.60 |
TSC-EM2B11.98 |
TSC-EM2B12 |
TSC-EM2B14 |
TSC-EM2B16 |
TSC-EM2B20 |
TSC-PEM2B0.5 |
TSC-PEM2B1 |
TSC-PEM2B1.5 |
TSC-PEM2B2 |
TSC-PEM2B2-6 |
TSC-PEM2B2.5 |
TSC-PEM2B3 |
TSC-PEM2B3.5 |
TSC-PEM2B4 |
TSC-PEM2B5 |
TSC-PEM2B5.85 |
TSC-PEM2B6 |
TSC-PEM2B8 |
TSC-PEM2B10 |
TSC-PEM2B11.87 |
TSC-PEM2B11.89 |
TSC-PEM2B11.97 |
TSC-PEM2B11.99 |
TSC-PEM2B12 |
TSC-PEM2B14 |
TSC-PEM2B16 |
TSC-PEM2B20 |
Part Number |
---|
Loading...
Model Number
TSC-EM2B (Standard) / TSC-PEM2B (Sharp Edge)
Outer Diameter D |
Shank Diameter d |
Shank Diameter d |
Flute Length ℓ |
Overall Length L |
Figure | ● Stocked Product □ Manufactured Product |
0.5 | - | 4 | 0.75 | 40 | 1 | ● |
1 | - | 4 | 1.5 | 40 | 1 | ● |
1.5 | - | 4 | 2.25 | 40 | 1 | ● |
2 | - | 4 | 3 | 40 | 1 | ● |
2 | 6 | 6 | 3 | 40 | 1 | ● |
2.5 | - | 4 | 3.75 | 40 | 1 | ● |
3 | - | 6 | 4.5 | 45 | 1 | ● |
3.01 ~ 3.49 | - | 6 | 5.25 | 45 | 1 | □ |
3.5 | - | 6 | 5.25 | 45 | 1 | ● |
3.51 ~ 3.99 | - | 6 | 6 | 45 | 1 | □ |
4 | - | 6 | 6 | 45 | 1 | ● |
4.01 ~ 4.49 | - | 6 | 6.75 | 45 | 1 | □ |
4.5 | - | 6 | 6.75 | 45 | 1 | ● |
4.51 ~ 4.99 | - | 6 | 7.5 | 45 | 1 | □ |
5 | - | 6 | 7.5 | 45 | 1 | ● |
5.01 ~ 5.49 | - |
6 |
8.25 |
45 |
1 | □ |
5.5 | - |
6 |
8.25 |
45 |
1 | ● |
5.51 ~ 5.99 | - |
6 |
9 |
45 |
1 | □ |
6 | - |
6 |
9 |
45 |
2 | ● |
7.51 ~ 7.99 | - |
8 |
12 |
60 |
1 | □ |
8 | - |
8 |
12 |
60 |
2 | ● |
9.51 ~ 9.99 | - |
10 |
15 |
70 |
1 | □ |
10 | - |
10 |
15 |
70 |
2 | ● |
11.51 ~ 11.99 | - |
12 |
18 |
75 |
1 | □ |
12 | - |
12 |
18 |
75 |
2 | ● |
14 | - |
12 |
21 |
75 |
3 | ● |
15.51 ~ 15.99 | - |
16 |
24 |
100 |
1 | □ |
16 | - |
16 |
24 |
100 |
2 | ● |
19.51 ~ 19.99 | - |
20 |
30 |
105 |
1 | □ |
20 | - |
20 |
30 |
105 |
2 | ● |
[ ! ]Blade diameters of manufactured products are designated in 0.01 mm increments
[ ! ]For shank diameter (d) specifications listed in blue, specify both a outer diameter (D) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● This product uses a blade with a flute length 1.5 times greater than the blade diameter, which is ideal for high speed machining.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Helix Angle (θ) | Standard Helix (30 to 40°) |
Tolerance of OD(mm) | 0 ~ -0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy