(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Unequal Lead End Mill Regular 4-Flute for Soft Steel with Oil Hole RF100F 3366

Unequal Lead End Mill Regular 4-Flute for Soft Steel with Oil Hole RF100F 3366
  • Volume Discount

This type has an oil hole for unequal lead mild steel.

Part Number

Configured Part Number is shown.

Part Number
3366-006.000
3366-008.000
3366-010.000
3366-012.000
3366-016.000
3366-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)
1 Piece(s)Available

26 Days or more

613657215.5
1 Piece(s)Available

26 Days or more

819863277.5
1 Piece(s)Available

26 Days or more

10221072329.2
1 Piece(s)Available

26 Days or more

122612833811.2
1 Piece(s)Available

26 Days or more

163216924415
1 Piece(s)Available

26 Days or more

2038201045419
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Internal oil supply Available
Coating Details FIRE Blade diameter tolerance h10

Additional Products in this Category

Tech Support