(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

End Mill with Blades OCEB

End Mill with Blades OCEB
  • Volume Discount

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number

Configured Part Number is shown.

Part Number
OCEB10.5
OCEB11.5
OCEB12.5
OCEB13.5
OCEB14.5
OCEB15.5
OCEB16.5
OCEB17.5
OCEB18.5
OCEB19.5
OCEB20.5
OCEB21.5
OCEB22.5
OCEB23.5
OCEB24.5
OCEB25.5
OCEB34
OCEB35
OCEB36
OCEB37
OCEB38
OCEB39
OCEB41
OCEB42
OCEB43
OCEB44
OCEB45
OCEB46
OCEB47
OCEB48
OCEB49
OCEB50
OCEB51
OCEB52
OCEB53
OCEB54
OCEB55
OCEB56
OCEB57
OCEB58
OCEB59
OCEB60
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
Dimensions/C
(mm)
1 Piece(s)Available

10 Days or more

10.5201280550.15~0.2
1 Piece(s)Available

10 Days or more

11.5201280550.15~0.2
1 Piece(s)Available

10 Days or more

12.5251695600.15~0.2
1 Piece(s)Available

10 Days or more

13.5251695600.15~0.2
1 Piece(s)Available

10 Days or more

14.5251695600.2~0.4
1 Piece(s)Available

10 Days or more

15.5251695600.2~0.4
1 Piece(s)Available

10 Days or more

16.53020110700.2~0.4
1 Piece(s)Available

10 Days or more

17.53020110700.2~0.4
1 Piece(s)Available

10 Days or more

18.53020110700.2~0.4
1 Piece(s)Available

10 Days or more

19.53020110700.2~0.4
1 Piece(s)Available

10 Days or more

20.53020110700.3~0.6
1 Piece(s)Available

10 Days or more

21.53020110700.3~0.6
1 Piece(s)Available

10 Days or more

22.54025135850.3~0.6
1 Piece(s)Available

10 Days or more

23.54025135850.3~0.6
1 Piece(s)Available

10 Days or more

24.54025135850.3~0.6
1 Piece(s)Available

10 Days or more

25.54025135850.3~0.6
1 Piece(s)Available

10 Days or more

345532150850.3~0.6
1 Piece(s)Available

10 Days or more

355532150850.3~0.6
1 Piece(s)Available

10 Days or more

365532150850.3~0.6
1 Piece(s)Available

10 Days or more

375532150850.3~0.6
1 Piece(s)Available

10 Days or more

385532150850.5–0.8
1 Piece(s)Available

10 Days or more

395532150850.5–0.8
1 Piece(s)Available

10 Days or more

416532160850.5–0.8
1 Piece(s)Available

10 Days or more

426532160850.5–0.8
1 Piece(s)Available

10 Days or more

436532160850.5–0.8
1 Piece(s)Available

10 Days or more

446532160850.5–0.8
1 Piece(s)Available

10 Days or more

456532160850.5–0.8
1 Piece(s)Available

10 Days or more

466532160850.5–0.8
1 Piece(s)Available

10 Days or more

476532160850.5–0.8
1 Piece(s)Available

10 Days or more

486532160850.5–0.8
1 Piece(s)Available

10 Days or more

496532160850.5–0.8
1 Piece(s)Available

10 Days or more

506532160850.5–0.8
1 Piece(s)Available

10 Days or more

516542160850.5–0.8
1 Piece(s)Available

10 Days or more

526542160850.5–0.8
1 Piece(s)Available

10 Days or more

536542160850.5–0.8
1 Piece(s)Available

10 Days or more

546542160850.5–0.8
1 Piece(s)Available

10 Days or more

557042170850.5–0.8
1 Piece(s)Available

10 Days or more

567042170850.5–0.8
1 Piece(s)Available

10 Days or more

577042170850.5–0.8
1 Piece(s)Available

10 Days or more

587042170850.5–0.8
1 Piece(s)Available

10 Days or more

597042170850.5–0.8
1 Piece(s)Available

10 Days or more

607042170850.5–0.8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Dimensions/ℓ2
(mm)
Dimensions/C
(mm)

Loading...

  1. 1

Basic Information

work material Cast Iron Number of flutes(sheet) 2 Type Square
Machining Application Side / Groove Blade tip shape C plane Torsion Angle (θ) Standard torsion (30-40°)
Specifications 2-flute/with center blade/no outer circumference tip joint, eccentric relief type, torsion angle 30°

Additional Products in this Category

Tech Support