(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

All Purpose Square End Mill Long 4-Flute 3023

All Purpose Square End Mill Long 4-Flute 3023
  • Volume Discount

Suitable for side wall machining at deep positions, as well as for wide side finishing.

Part Number

Configured Part Number is shown.

Part Number
3023-003.000
3023-004.000
3023-005.000
3023-006.000
3023-008.000
3023-010.000
3023-012.000
3023-014.000
3023-014.001
3023-016.000
3023-018.000
3023-018.001
3023-020.000
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)
1 Piece(s)Available

8 Days or more

337520
1 Piece(s)Available

12 Days or more

447525
1 Piece(s)Available

8 Days or more

557530
1 Piece(s)Available

8 Days or more

667530
1 Piece(s)Available

8 Days or more

8810040
1 Piece(s)Available

8 Days or more

101010040
1 Piece(s)Available

8 Days or more

121215045
1 Piece(s)Available

8 Days or more

141415045
1 Piece(s)Available

8 Days or more

141615065
1 Piece(s)Available

8 Days or more

161615065
1 Piece(s)Available

8 Days or more

181815065
1 Piece(s)Available

8 Days or more

182015065
1 Piece(s)Available

8 Days or more

202015065
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)

Loading...

  1. 1

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Standard torsion (30-40°)
Tool Material Carbide Standard G.S. Coating Details FIRE
Blade diameter tolerance h10

Additional Products in this Category

Tech Support