(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Extra-long type for resin that's capable of deep processing in the first shot
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Shank Diameter d |
Overall Length L |
Figure | |||
Outer Diameter D |
Flute Length ℓ |
Shank Diameter d |
|||||
SEC-PLEM2EXL | 0.3 | — | — | 1.5 | 4 | 40 | 1 |
0.5 | — | — | 2.5 | 4 | 40 | 1 | |
0.8 | — | — | 4 | 4 | 40 | 1 | |
1 |
4 |
— | 4 | 4 | 40 | 1 | |
1 |
6 |
— | 6 | 4 | 40 | 1 | |
1 |
10 |
— | 10 | 4 | 40 | 1 | |
1.5 |
6 |
— | 6 | 4 | 40 | 1 | |
1.5 |
12 |
— | 12 | 4 | 50 | 1 | |
1.5 |
20 |
— | 20 | 4 | 50 | 1 | |
2 |
10 |
— | 10 | 4 | 50 | 1 | |
2 |
16 |
— | 16 | 4 | 50 | 1 | |
2 |
20 |
— | 20 | 4 | 50 | 1 | |
2.5 | — | — | 12.5 | 4 | 50 | 1 | |
3 | — | — | 16 | 6 | 65 | 1 | |
3 | — | 3 | 16 | 3 | 65 | 2 | |
4 | — | — | 23 | 6 | 65 | 1 | |
4 | — | 4 | 23 | 4 | 70 | 2 | |
5 | — | — | 26 | 6 | 70 | 1 | |
6 | — | — | 31 | 6 | 90 | 2 | |
8 | — | — | 36 | 8 | 90 | 2 | |
10 | — | — | 42 | 10 | 110 | 2 | |
12 | — | — | 48 | 12 | 110 | 2 |
[ ! ]For flute length (ℓ) and shank diameter (d) specifications listed in blue, specify a outer diameter (D), flute length (ℓ) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
●A blade shape ideal for machining resin.
●Suitable for machining aluminum, copper and other non-ferrous materials.
Work Material | Aluminum Alloy / Copper Alloy / Graphite / Resin | Number of Flutes(sheet) | 2 | Model | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Helix Angle (θ) | Standard Helix (30 to 40°) |
Additional Classification | Stocked Product | Tolerance of OD(mm) | 0 ~ -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy