(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Banana plug with gold plating. Web Harness Compatible Products
● Ø 4 mm banana plug. Electrical connection via soldering. The banana plug cannot be inserted in the rear part.
● Compatible wire size: 0.3 mm2 stranded wire to 1.25 mm2 and AWG22 to AWG 16
Part Number
Configured Part Number is shown.
Model Number | Color | Plating |
WTN1001-NI-RE | Red | Nickel |
WTN1001-NI-BK | Black | |
WTN1001-GO-RE | Red | Gold |
WTN1001-GO-BK | Black |
Specifications
Plating | Nickel-plated, Gold-plated |
Insulation | ABS (UL94-HB) |
Operating Temperature Range | -5°C to 105°C |
Rating | 3A / 125 VAC |
Peak Voltage | 300 VAC / 1 minute duration |
Insulation Resistance | DC 500V / 50 MΩ or more |
Weight | 6 g |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Banana Plug | Rated Current(A) | 3 | Operating Temperature Range(°C) | -5 ~ 105 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy