(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Banana Plug ⇔ BNC Jack Conversion Terminal. RoHs compatible.
● BNC co-axial connector plug (male) can be connected to the rear of the Ø 4 mm banana plug. Also, two Ø 4 mm banana plugs can be inserted from the back or from the upward direction.
● The ground of the BNC jack (female) is connected to the area marked GND on the banana plug.
Part Number
Configured Part Number is shown.
WTN1009-NI
Specifications
Plating | Nickel-plated |
Insulation | PE |
Operating Temperature Range | -10°C to 90°C |
Rating | 6A / 125 VAC |
Peak Voltage | 500 VAC / 1 minute duration |
Characteristic Resistance | 50 Ω |
Weight | 16.5 g |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Conversion Terminal | Color | Black | Specifications | Ø 4 mm Banana Plug with BNC Jack (Female) |
---|---|---|---|---|---|
Rated Current(A) | 6 | Plating | Nickel-plated | Operating Temperature Range(°C) | -10 ~ 90 |
Please check the type/dimensions/specifications of the part WTN1009-NI in the Conversion Terminal/Banana Plug⇔BNC Jack series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy