(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2mm RCA Pin Plug Harness【5 Pieces Per Package】

2mm RCA Pin Plug Harness
  • Volume Discount

Attach the power cable to a 2 mm pin plug

  • Nickel-Plated

The connection can be made with a 2 mm pin socket (TJ-1-* *).
Applicable wire: UL1007 AWG20
Applicable plug: TJ-2-P-*
Product rating: 30V AC / 3A

Part Number

Configured Part Number is shown.

Specifications

RCA Pin Plug Harness:Related Image


5 pieces / 1 set (same color)
Model NumberPlug Wire ColorType
MTJ1S-RERedRCA Pin Plug Harness:Related Image
MTJ1S-BKBlack
MTJ1S-WHWhite
MTJ1S-GRGreen
MTJ1S-BEBlue
MTJ1S-YEYellow
MTJ1W-RERedRCA Pin Plug Harness:Related Image
MTJ1W-BKBlack
MTJ1W-WHWhite
MTJ1W-GRGreen
MTJ1W-BEBlue
MTJ1W-YEYellow
Part Number
MTJ1S-BE-0.5
MTJ1S-BE-1
MTJ1S-BE-2
MTJ1S-BE-3
MTJ1S-BK-0.5
MTJ1S-BK-1
MTJ1S-BK-2
MTJ1S-BK-3
MTJ1S-GR-0.5
MTJ1S-GR-1
MTJ1S-GR-2
MTJ1S-GR-3
MTJ1S-RE-0.5
MTJ1S-RE-1
MTJ1S-RE-2
MTJ1S-RE-3
MTJ1S-WH-0.5
MTJ1S-WH-1
MTJ1S-WH-2
MTJ1S-WH-3
MTJ1S-YE-0.5
MTJ1S-YE-1
MTJ1S-YE-2
MTJ1S-YE-3
MTJ1W-BE-0.5
MTJ1W-BE-1
MTJ1W-BE-2
MTJ1W-BE-3
MTJ1W-BK-0.5
MTJ1W-BK-1
MTJ1W-BK-2
MTJ1W-BK-3
MTJ1W-GR-0.5
MTJ1W-GR-1
MTJ1W-GR-2
MTJ1W-GR-3
MTJ1W-RE-0.5
MTJ1W-RE-1
MTJ1W-RE-2
MTJ1W-RE-3
MTJ1W-WH-0.5
MTJ1W-WH-1
MTJ1W-WH-2
MTJ1W-WH-3
MTJ1W-YE-0.5
MTJ1W-YE-1
MTJ1W-YE-2
MTJ1W-YE-3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Color Color Description Specifications Total Length
(mm)
Type

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Black-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

Red-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 0.5 m0.5Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 1 m1Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 2 m2Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 3 m3Single-Ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Blue-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Black-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Green-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Red-Cable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

[Other] OthersWhiteCable Length: 3 m3Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 0.5 m0.5Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 1 m1Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 2 m2Double-ended

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

Yellow-Cable Length: 3 m3Double-ended

Loading...

  1. 1

Basic Information

Category Pin Plug Rated Current(A) 3 Rated Voltage(V) AC 30
Applicable Wire UL1007 AWG20 Applicable Plug TJ-2-P-□

Additional Products in this Category

Complementary Products

Tech Support