(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
φ2 mm pin socket with nickel plating. 6 types of Red, Black, Blue, Yellow, Green and White.
Part Number
Configured Part Number is shown.
Model Number | Color |
TJ-1-RE | Red |
TJ-1-BK | Black |
TJ-1-BU | Blue |
TJ-1-YE | Yellow |
TJ-1-GR | Green |
TJ-1-WH | White |
Plating | Nickel-plated |
Insulation | Nylon 6 |
Operating Temperature Range | -5°C to 50°C |
Rating | 5A / 30 VAC |
Withstand Voltage | 1,000 VAC / 1 minute Duration |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Contact Resistance | 10 mΩ |
Part Number |
---|
TJ-1-BK |
TJ-1-BU |
TJ-1-GR |
TJ-1-RE |
TJ-1-WH |
TJ-1-YE |
Loading...
Category | Pin Socket | Rated Current(A) | 5 | Operating Temperature Range(°C) | -5 ~ 50 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy