(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

φ4mm Banana Socket (6 A)

φ4mm Banana Socket (6 A)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Round terminal can be connected to a banana socket via a removable knob. Available in 2 colors, red and black.

  • Solder
  • Nickel-Plated

● 6A rated terminal with Ø 4 mm banana socket. Wire connections made by soldering or by JIS R2-4, RBV2-4 crimp terminals.
● The knob can be removed.

· Do not connect to Y-terminal.
(The hex nut will fall off if it loosens)
· Insert panel between spaces marked with '*' in Outline Drawing.

Specifications

Model NumberColor
WTN1052-NI-RERed
WTN1052-NI-BKBlack

More Information

Ø 4 mm Banana Socket (6 A):Related Image

 Specifications
PlatingNickel-plated
InsulationABS (UL94-HB)
Operating Temperature Range-5°C to 105°C
Rating6A / 125 VAC
Weight8 g
Part Number
WTN1052-NI-BK
WTN1052-NI-RE
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

Same day

Stock

Black
1 Piece(s)Available

Same day

Stock

Red

Loading...

  1. 1

Terminals for Test Measurement

Features

● A wide range of probes and terminals convenient for measuring and testing purposes are available
● Insulated terminals for testing are available
● EN standard acquired CE marking compatible products are also available

Common Specifications

About Combinations

About Combinations

● Universal terminals popular for general measuring and testing purposes are available in wide variety at competitive prices.
● Terminals with insulating cover are, with the exception of a few, CE mark compatible products that have acquired European EN standards. These include some products that have acquired the UL standard, allowing for use with greater peace of mind.

Basic Information

Category Banana Socket Rated Current(A) 6 Plating Nickel-plated
Operating Temperature Range(°C) -5 ~ 105

Additional Products in this Category

Complementary Products

Tech Support