(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
φ2 mm, pin-socket with gold plating. Available in the five models of red, black, blue, yellow and green.
● The connection takes place by soldering, and since 5 colors are available, it is easy to discriminate by colors at the time of connecting.
Part Number
Configured Part Number is shown.
Model Number | Color |
WTN1055R6-GO-RE |
Red |
WTN1055R6-GO-BK | Black |
WTN1055R6-GO-BU | Blue |
WTN1055R6-GO-YE | Yellow |
WTN1055R6-GO-GR | Green |
WTN1055R9-GO-RE | Red |
WTN1055R9-GO-BK | Black |
WTN1055R9-GO-BU | Blue |
WTN1055R9-GO-YE | Yellow |
WTN1055R9-GO-GR | Green |
Combination
·R6-->WTN1011R2-GO
-->TJ-2-P
·R9-->WTN1011-GO
Specifications
Plating | Gold Plating |
Insulation | PA66 ( UL94V-2) |
Operating Temperature Range | -10°C to +60°C |
Rating | 6 A / 24 VDC |
Peak Voltage | 1500 VAC (1 minute Duration) |
Insulation Resistance | 500 VDC / 100 MΩ or more |
Contact Resistance | 2 mΩ |
Part Number |
---|
WTN1055R6-GO-BK |
WTN1055R6-GO-BU |
WTN1055R6-GO-GR |
WTN1055R6-GO-RE |
WTN1055R6-GO-YE |
WTN1055R9-GO-BK |
WTN1055R9-GO-BU |
WTN1055R9-GO-GR |
WTN1055R9-GO-RE |
WTN1055R9-GO-YE |
Loading...
Rated Current(A) | 6 | Rated Voltage(V) | DC24 | Plating | Gold Plating |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10 ~ +60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy