(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Banana plug that can be selectively used in the 6 color model. Web Harness Compatible Products
● Ø 4 mm banana plugs are available in 6 colors (red, black, blue, yellow, green and white). Electrical connection via soldering. The banana plug cannot be inserted in the rear part.
● Compatible wire size: 0.3 mm2 stranded wire to 1.25 mm2 and AWG22 to AWG 16
Part Number
Configured Part Number is shown.
·This product is made by Sato Parts and stocked and sold by Misumi, using a Misumi part number.
Model Number | Color |
TJ-560-RE | Red |
TJ-560-BK | Black |
TJ-560-BU | Blue |
TJ-560-YE | Yellow |
TJ-560-GR | Green |
TJ-560-WH | White |
Specifications
Plating | Nickel-plated |
Insulation | High Impact Styrene |
Operating Temperature Range | -5°C to 40°C |
Rating | 3A / 30 VAC |
Peak Voltage | 300 VAC / 1 minute duration |
Insulation Resistance | DC 500V / 50 MΩ or more |
Weight | 3 g |
Part Number |
---|
TJ-560-BK |
TJ-560-BK-10P |
TJ-560-BK-100P |
TJ-560-BU |
TJ-560-GR |
TJ-560-RE |
TJ-560-RE-10P |
TJ-560-RE-100P |
TJ-560-WH |
TJ-560-YE |
Loading...
Terminals for Test Measurement
Features
● A wide range of probes and terminals convenient for measuring and testing purposes are availableCommon Specifications
About Combinations
Category | Banana Plug | Rated Current(A) | 3 | Plating | Nickel-plated |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5 ~ 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy