(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Small Head Locating Pins - Round head with flat tip and straight shank.

Part Number

Configured Part Number is shown.

Locating Pins - Small Flat Head, Standard, P/L/B Configurable, D/P Tolerance:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
Standard
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCKFFSA
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GKFFSA
O1 Tool Steel Equivalent--BKFFSA
304 Stainless Steel--SKFFSA
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HKFFSA
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCKFFSA

Specifications

Part Number-P-L-B
    
Type D Tol. P Tolerance D
KFFSA G S 10-P8.00-L10-B8.0
■Tolerance Selection
D
or
P
Standard GradePrecision Grade
MPGHSAB
m6p6g6h7---
1.50
~
3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
- 0.010
0
- 0.01
+ 0.005
0
0
- 0.005
3.01
~
6.00
+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
- 0.012
6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
- 0.015
10.01
~
18.00
+0.018
+0.007
+0.029
+0.018
-0.006
-0.017
0
- 0.018
18.01
~
30.00
+0.021
+0.008
+0.035
+0.022
-0.007
-0.020
0
- 0.021
[ NG ]Hard chrome plated products are not available in Precision Grade Tolerance.
■Standard
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
C
TypeD ToleranceP ToleranceD
KFFSA
GKFFSA
*
BKFFSA
SKFFSA
HKFFSA
*
CKFFSA
M
P
G
H
*A
*B
S
M
P
G
H
*A
*B
 21.50~2.002~52.0~10.00.1
 31.50~3.003~102.0~10.00.1
 41.50~4.004~102.0~10.00.5
 52.00~5.005~102.0~15.00.5
 62.00~6.006~174.0~15.00.5
 83.00~8.008~216.0~20.01
103.00~10.0010~236.0~20.01
125.00~12.0012~246.0~30.01.5
136.00~13.0013~266.0~30.02
1610.00~16.0016~327.0~30.03
2013.00~20.0020~407.0~30.03
[ NG ]Hard chrome plated products are not available in Precision Grade* (precision tolerance).

Price list

■Press Fit
DAvailable Sizes Standard Grade
①O1 Tool Steel Hardened
KFFSA
②Hard O1 Tool Steel
GKFFSA
③O1 Tool Steel
BKFFSA
④304 Stainless Steel
SKFFSA
⑤Hard 304 Stainless Steel
HKFFSA
⑥Stainless Steel440C
CKFFSA
 2      
 3      
 4      
 5      
 6      
 8      
10      
12      
13      
16      
20      

Alterations

Locating Pins - Small Flat Head, Standard, P/L/B Configurable, D/P Tolerance:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BKFFSAAA2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAA3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAA4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAA5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAA6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
BKFFSAAA8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1]
BKFFSAAA10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1]
BKFFSAAA12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSAAA13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSAAA16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSAAA20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSAAB2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAB3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAB4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAB5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAB6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
BKFFSAAB8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1]
BKFFSAAB10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1]
BKFFSAAB12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSAAB13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSAAB16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSAAB20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSAAG2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAG3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAG4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAG5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAG6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
BKFFSAAG8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1]
BKFFSAAG10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1]
BKFFSAAG12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSAAG13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSAAG16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSAAG20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSAAH2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAH3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAH4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAH5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAH6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
BKFFSAAH8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1]
BKFFSAAH10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1]
BKFFSAAH12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSAAH13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSAAH16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSAAH20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSAAM2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAM3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAM4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAM5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAM6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
BKFFSAAM8-P[3-8/0.01]-L[8-21/1]-B[6-20/0.1]
BKFFSAAM10-P[3-10/0.01]-L[10-23/1]-B[6-20/0.1]
BKFFSAAM12-P[5-12/0.01]-L[12-24/1]-B[6-30/0.1]
BKFFSAAM13-P[6-13/0.01]-L[13-26/1]-B[6-30/0.1]
BKFFSAAM16-P[10-16/0.01]-L[16-32/1]-B[7-30/0.1]
BKFFSAAM20-P[13-20/0.01]-L[20-40/1]-B[7-30/0.1]
BKFFSAAP2-P[1.5-2/0.01]-L[2-5/1]-B[2-10/0.1]
BKFFSAAP3-P[1.5-3/0.01]-L[3-10/1]-B[2-10/0.1]
BKFFSAAP4-P[1.5-4/0.01]-L[4-10/1]-B[2-10/0.1]
BKFFSAAP5-P[2-5/0.01]-L[5-10/1]-B[2-15/0.1]
BKFFSAAP6-P[2-6/0.01]-L[6-17/1]-B[4-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 20.005/020.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 30.005/030.005/03 ~ 102 ~ 10
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 40.005/040.005/04 ~ 102 ~ 10
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 50.005/050.005/05 ~ 102 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 60.005/060.005/06 ~ 174 ~ 15
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 80.005/080.005/08 ~ 216 ~ 20
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 100.005/0100.005/010 ~ 236 ~ 20
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 120.005/0120.005/012 ~ 246 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 130.005/0130.005/013 ~ 266 ~ 30
1 Piece(s)

7 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 160.005/0160.005/016 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 200.005/0200.005/020 ~ 407 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 20/-0.00520.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 30/-0.00530.005/03 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 40/-0.00540.005/04 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 50/-0.00550.005/05 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 60/-0.00560.005/06 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 80/-0.00580.005/08 ~ 216 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 100/-0.005100.005/010 ~ 236 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 120/-0.005120.005/012 ~ 246 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 130/-0.005130.005/013 ~ 266 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 160/-0.005160.005/016 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 200/-0.005200.005/020 ~ 407 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 2g620.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 3g630.005/03 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 4g640.005/04 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 5g650.005/05 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 6g660.005/06 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 8g680.005/08 ~ 216 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 10g6100.005/010 ~ 236 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 12g6120.005/012 ~ 246 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 13g6130.005/013 ~ 266 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16g6160.005/016 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20g6200.005/020 ~ 407 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 2h720.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 3h730.005/03 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 4h740.005/04 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 5h750.005/05 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 6h760.005/06 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 8h780.005/08 ~ 216 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 10h7100.005/010 ~ 236 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 12h7120.005/012 ~ 246 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 13h7130.005/013 ~ 266 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16h7160.005/016 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20h7200.005/020 ~ 407 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 2m620.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 3m630.005/03 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 4m640.005/04 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 5m650.005/05 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 6m660.005/06 ~ 174 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 8m680.005/08 ~ 216 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No3 ~ 10m6100.005/010 ~ 236 ~ 20
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No5 ~ 12m6120.005/012 ~ 246 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No6 ~ 13m6130.005/013 ~ 266 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No10 ~ 16m6160.005/016 ~ 327 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No13 ~ 20m6200.005/020 ~ 407 ~ 30
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 2p620.005/02 ~ 52 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 3p630.005/03 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No1.5 ~ 4p640.005/04 ~ 102 ~ 10
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 5p650.005/05 ~ 102 ~ 15
1 Piece(s)

9 Days or more

10[Steel] O1 Tool SteelNo[None] No2 ~ 6p660.005/06 ~ 174 ~ 15
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Tolerance of Positioning Side Outer Diameter Mounted Side Outer Diameter D
(mm)
Shank Dia. Tolerance Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

Loading...

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here

Basic Information

Basic Shape Small Head Head Shape Round Head Tip Shape Flat
Drive No Shank Style Straight(Press Fit)

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.