(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round or diamond shaped head with tapered tip and shank with additional machining. (Part Numbers)

Large Head Locating Pins - Round or diamond shaped head with tapered tip and shank with additional machining.
  • Spec Change

Has the typically shaped head (Tapered) and can be characterized by low cost-availability and a wealth of variations.

  • inCAD Components
Locating Pins - Setscrew Mounting Shank, Circumference Groove:Related Image
・Materials
Material
No.
[ M ]Material[ S ]Surface Treatment[ H ]HardnessType
RoundDiamond
O1 Tool Steel Equivalent-Treated Hardness: 60 ~ 63HRCJPCTSJPCTD
O1 Tool Steel EquivalentHard Chrome PlatingHardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GJPCTSGJPCTD
304 Stainless SteelHard Chrome PlatingPlating Hardness: 750HV ~HJPCTSHJPCTD
440C or 420 Stainless Steel-Treated Hardness: 50 ~ 55HRCCJPCTSCJPCTD

Specifications

Part Number-P-L-B-Flat Position
JPCTD10-P10.05-L22-B7.5-X
■Notch Shape
Part NumberD Dimension Tolerance
g6
P
0.01 mm Increment
L
1 mm Increment
B
0.1 mm Increment
Flat Position34hCmApplicable
Set Screws
(W)
TypeShapeDWhen D<PWhen D≥P
Notched
JPCT
GJPCT
HJPCT
CJPCT
S
Round
D
Diamond
6-0.004
-0.012
5.00–10.0012–205.0–20.0X
Y


[ ! ]Applicable to diamond shape only.
5.52.51.013M431.5
8-0.005
-0.014
5.00–13.0014–225.0–30.0
(15.0)
7.53.51.21.54M53.51.8
105.00–15.0015–255.0–30.0
(25.0)
7.53.51.224M642.2
12-0.006
-0.017
5.00–16.0015–257.53.51.224M652.5
1610.00–25.0015–355.0–30.010.55.52.035M874
20-0.007
-0.020
13.00–30.0027–4013.58.52.035M895
[ ! ]B dimension with ( ) are applicable for diamond shape.
[ ! ]Applicable set screws in the table are the recommended sizes for Notched Shape.

Price list

■Notch Shape
DAvailable Sizes Round ShapeAvailable Sizes Diamond Shape

JPCTS

GJPCTS

HJPCTS

CJPCTS

JPCTD

GJPCTD

HJPCTD

CJPCTD
6        
8        
10        
12        
16        
20        

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
CJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,​Y]
CJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
CJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
CJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,​Y]
CJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,​Y]
CJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
CJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]
CJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]
CJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]
CJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]
CJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]
GJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
GJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,​Y]
GJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
GJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
GJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,​Y]
GJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,​Y]
GJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
GJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]
GJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]
GJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]
GJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]
GJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]
HJPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
HJPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,​Y]
HJPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
HJPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
HJPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,​Y]
HJPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,​Y]
HJPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
HJPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]
HJPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]
HJPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]
HJPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]
HJPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]
JPCTD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
JPCTD8-P[5-13/0.01]-L[14-22/1]-B[5-15/0.1]-[X,​Y]
JPCTD10-P[5-15/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
JPCTD12-P[5-16/0.01]-L[15-25/1]-B[5-25/0.1]-[X,​Y]
JPCTD16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]-[X,​Y]
JPCTD20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]-[X,​Y]
JPCTS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
JPCTS8-P[5-13/0.01]-L[14-22/1]-B[5-30/0.1]
JPCTS10-P[5-15/0.01]-L[15-25/1]-B[5-30/0.1]
JPCTS12-P[5-16/0.01]-L[15-25/1]-B[5-30/0.1]
JPCTS16-P[10-25/0.01]-L[15-35/1]-B[5-30/0.1]
JPCTS20-P[13-30/0.01]-L[27-40/1]-B[5-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHead Shape Material Heat Treatment Surface Finish Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
ℓ1
(mm)
Flat Position Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 10612 ~ 20-X Direction [X] / Y Direction [Y]5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 13814 ~ 22-X Direction [X] / Y Direction [Y]5 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 151015 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 161215 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 251615 ~ 35-X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302027 ~ 408X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 10612 ~ 20--5 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 13814 ~ 22--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 151015 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No5 ~ 161215 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No10 ~ 251615 ~ 35--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 440C or 420 Stainless SteelHardened[None] No13 ~ 302027 ~ 408-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 10612 ~ 20-X Direction [X] / Y Direction [Y]5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 13814 ~ 22-X Direction [X] / Y Direction [Y]5 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 151015 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 161215 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 251615 ~ 35-X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302027 ~ 408X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 10612 ~ 20--5 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 13814 ~ 22--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 151015 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating5 ~ 161215 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating10 ~ 251615 ~ 35--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardenedHard Chrome Plating13 ~ 302027 ~ 408-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 10612 ~ 20-X Direction [X] / Y Direction [Y]5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 13814 ~ 22-X Direction [X] / Y Direction [Y]5 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 151015 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 161215 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 251615 ~ 35-X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 302027 ~ 408X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 10612 ~ 20--5 ~ 20
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 13814 ~ 22--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 151015 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating5 ~ 161215 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating10 ~ 251615 ~ 35--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Stainless Steel] 304 Stainless SteelNoHard Chrome Plating13 ~ 302027 ~ 408-5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 10612 ~ 20-X Direction [X] / Y Direction [Y]5 ~ 20
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 13814 ~ 22-X Direction [X] / Y Direction [Y]5 ~ 15
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 151015 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No5 ~ 161215 ~ 25-X Direction [X] / Y Direction [Y]5 ~ 25
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No10 ~ 251615 ~ 35-X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Diamond[Steel] O1 Tool SteelHardened[None] No13 ~ 302027 ~ 408X Direction [X] / Y Direction [Y]5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 10612 ~ 20--5 ~ 20
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 13814 ~ 22--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 151015 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No5 ~ 161215 ~ 25--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No10 ~ 251615 ~ 35--5 ~ 30
1 Piece(s)

10 Days or more

10Round[Steel] O1 Tool SteelHardened[None] No13 ~ 302027 ~ 408-5 ~ 30

Loading...

  1. 1

Support Information

Characteristics of locating pins in other forms

Product NameFeatureCatalog
Small Diameter Locating PinsLocating Pins with Ø4 or less diameter suitable for small works.Click here
Locating Pins for Height AdjustingLocating Pins with short head for thin PC boards.Click here
Nonmagnetic Locating PinsNonmagnetic Aluminum locating pins suitable for environments where magnetism must be avoided. Click here
Plastic Locating PinsPlastic Locating Pins prevent work damages.Click here
Height Adjusting PinsLocating Pins suitable for locating in vertical direction.Click here
Support PinsPins for use in higher position to avoid interferences.Click here
 

Basic Information

Basic Shape Large Head / Small Head Head Tip Shape Tapered Drive No
Shank Style Notch Shape Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.