(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Large Head Locating Pins - Round head, spherical tip, externally threaded shank.

Large Head Locating Pins - Round head, spherical tip, externally threaded shank.

•Shape: Large Head
•Head Dia. Tolerance: 0/-0.01
•Shank Dia. Tolerance: g6
•Head Shape: Round
•Head Tip Shape: Spherical

  • METRIC
Unit examples related to this product

Part Number

Configured Part Number is shown.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BFPQNA5-P[5.5-8/0.01]-L[3-10/1]-B[2-10/0.1]
BFPQNA5-P[5.5-8/0.01]-L[3-10/1]-L[2-10/0.1]
TFPQNA6-P[6.5-10/0.01]-L[3-10/1]-B[2-12/0.1]
TFPQNA6-P[6.5-10/0.01]-L[3-10/1]-L[2-12/0.1]
TFPQNA10-P[11-15/0.01]-L[5-15/1]-B[3-20/0.1]
TFPQNA10-P[11-15/0.01]-L[5-15/1]-L[3-20/0.1]
TJPQNA6-[6.5-10/0.01]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Heat Treatment Positioning Side Outer Diameter P
(mm)
Mounted Side Outer Diameter D
(mm)
Mounting Section Length L
(mm)
Positioning Portion Length B
(mm)
Thread Length ML
(mm)
Dimension Configurable Type Positioning Part Length B
(mm)
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo5.5 ~ 853 ~ 10--P Dimension Configurable2 ~ 10
1 Piece(s)

10 Days or more

10[Steel] O1 Tool SteelNo5.5 ~ 853 ~ 10--P Dimension Configurable-
1 Piece(s)

10 Days or more

10[Steel] SCM415 Alloy Steel (JIS)Hardened6.5 ~ 1063 ~ 10---2 ~ 12
1 Piece(s)

10 Days or more

10[Steel] SCM415 Alloy Steel (JIS)Hardened6.5 ~ 1063 ~ 10----
1 Piece(s)

10 Days or more

10[Steel] SCM415 Alloy Steel (JIS)Hardened11 ~ 15105 ~ 15---3 ~ 20
1 Piece(s)

10 Days or more

10[Steel] SCM415 Alloy Steel (JIS)Hardened11 ~ 15105 ~ 15----
1 Piece(s)

10 Days or more

10[Steel] SCM415 Alloy Steel (JIS)Hardened6.5 ~ 106-38--

Loading...

  1. 1

Basic Information

Basic Shape Large Head Head Shape Round Head Tip Shape Spherical Surface
Drive No Shank Style Male thread Surface Finish No
Tolerance of Positioning Side Outer Diameter 0/-0.01 Shank Dia. Tolerance g6

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support