(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - T2.5 Series.

Timing Pulleys - T2.5 Series.
  • New Products

Small pitch timing pulley suitable for small machines.

  • inCAD Components

(i)Caution

  • Please note that the swaged flange options, NFC, RFC, and LFC, are not reflected in the CAD data.
  • Please check the content on our website as the PDF does not contain the most up-to-date information.

[ ! ]For Keyway Dimension Details, Click here
・Materials
TypeBelt Width[ M ] Material[ S ] Surface Treatment[ A ] Accessories
Set Screw
7mmPulleyFlange
T2.5
TTPA2000 Series Aluminum AlloyAluminum AlloyClear Anodize304 Stainless Steel
[ ! ]Flange is installed, and set screws are included with Shaft Bores P, N and C.

Specifications

  Part Number - Pulley Shape - Shaft Bore Specs., I.D. - Z - J
(Shaft Bore Specs.: H, P, N, C) TTPA18T25070 - K - P4        
(Shaft Bore Specs.: V, F) TTPA60T25070 - B - V15 - Z20 - J8

 

Part Number Pulley
Shape
Pulley Shape
Type Number of Teeth Type
Nominal Width
Shaft Bore Specifications (~): Specify in 1mm Increment, (, ): Select the former or latter
H
Round Hole
P
Round Hole + Tap
N, C
Keyway + Tap
V, F
Stepped Hole
V, F Z
Z-d≥2
J
(0.1mm Increment)
Aluminum
TTPA
14 T25070 K 4 4 - - - -
15 4 4
16 4, 5 4, 5
18 4, 5 4, 5
20 5, 6, 6.35 5, 6, 6.35
22 B 5, 6, 6.35 5, 6, 6.35 - 5, 6 7, 8 2.0≤J≤L-2.0
24 5, 6, 6.35 5, 6, 6.35 5, 6 7, 8
25 5, 6, 6.35 5, 6, 6.35 5, 6 7, 8
26 5, 6, 6.35 5, 6, 6.35 5, 6 7, 8
28 5, 6, 6.35 5, 6, 6.35 5, 6 7, 8
30 5, 6, 6.35 5, 6, 6.35 5~8 7~10
32 5, 6, 6.35, 7, 8 5, 6, 6.35, 7, 8 8 5~10 7~12 2.0≤J≤L-2.0
34 5, 6, 6.35, 7, 8 5, 6, 6.35, 7, 8 8 5~10 7~12
36 5, 6, 6.35, 7, 8 5, 6, 6.35, 7, 8 8 5~13 7~15
40 5, 6, 6.35, 7, 8 5, 6, 6.35, 7, 8 8 5~14 7~16
44 6, 6.35, 7~10 6, 6.35, 7~10 8, 10, NK10 6~14 8~16 2.0≤J≤L-2.0
48 6, 6.35, 7~12 6, 6.35, 7~12 8, 10, NK10, 11, 12 6~14 8~16
50 6, 6.35, 7~12 6, 6.35, 7~12 8, 10, NK10, 11, 12 6~22 8~24
60 6, 6.35, 7~14 6, 6.35, 7~14 8, 10, NK10, 11~14 6~24 8~26
[ NG ]Shaft Bore Dia. 8, 11, 13, 14 are not available for Shaft Bore Spec. C.

Alterations

Timing Pulleys - T2.5:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TTPA14T25070-K-H4
TTPA14T25070-K-P[4,​5]
TTPA15T25070-K-H4
TTPA15T25070-K-P4
TTPA16T25070-K-H[4,​5]
TTPA16T25070-K-P[4,​5]
TTPA18T25070-K-H[4,​5]
TTPA18T25070-K-P[4,​5]
TTPA20T25070-K-H[5,​6,​6.35]
TTPA20T25070-K-P[5,​6,​6.35]
TTPA22T25070-B-F[5,​6]
TTPA22T25070-B-H[5,​6,​6.35]
TTPA22T25070-B-P[5,​6,​6.35]
TTPA22T25070-B-V[5,​6]
TTPA24T25070-B-F[5,​6]
TTPA24T25070-B-H[5,​6,​6.35]
TTPA24T25070-B-P[5,​6,​6.35]
TTPA24T25070-B-V[5,​6]
TTPA25T25070-B-F[5,​6]
TTPA25T25070-B-H[5,​6,​6.35]
TTPA25T25070-B-P[5,​6,​6.35]
TTPA25T25070-B-V[5,​6]
TTPA26T25070-B-F[5,​6]
TTPA26T25070-B-H[5,​6,​6.35]
TTPA26T25070-B-P[5,​6,​6.35]
TTPA26T25070-B-V[5,​6]
TTPA28T25070-B-F[5,​6]
TTPA28T25070-B-H[5,​6,​6.35]
TTPA28T25070-B-P[5,​6,​6.35]
TTPA28T25070-B-V[5,​6]
TTPA30T25070-B-F[5-8/1]
TTPA30T25070-B-H[5,​6,​6.35]
TTPA30T25070-B-P[5,​6,​6.35]
TTPA30T25070-B-V[5-8/1]
TTPA32T25070-B-F[5-10/1]
TTPA32T25070-B-H[5,​6,​6.35,​7,​8]
TTPA32T25070-B-N8
TTPA32T25070-B-P[5,​6,​6.35,​7,​8]
TTPA32T25070-B-V[5-10/1]
TTPA34T25070-B-F[5-10/1]
TTPA34T25070-B-H[5,​6,​6.35,​7,​8]
TTPA34T25070-B-N8
TTPA34T25070-B-P[5,​6,​6.35,​7,​8]
TTPA34T25070-B-V[5-10/1]
TTPA36T25070-B-F[5-13/1]
TTPA36T25070-B-H[5,​6,​6.35,​7,​8]
TTPA36T25070-B-N8
TTPA36T25070-B-P[5,​6,​6.35,​7,​8]
TTPA36T25070-B-V[5-13/1]
TTPA40T25070-B-F[5-14/1]
TTPA40T25070-B-H[5,​6,​6.35,​7,​8]
TTPA40T25070-B-N8
TTPA40T25070-B-P[5,​6,​6.35,​7,​8]
TTPA40T25070-B-V[5-14/1]
TTPA44T25070-B-C10
TTPA44T25070-B-F[6-14/1]
TTPA44T25070-B-H[6,​6.35,​7,​8,​9,​10]
TTPA44T25070-B-N[8,​10]
TTPA44T25070-B-NK10
TTPA44T25070-B-P[6,​6.35,​7,​8,​9,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth
(T)
Pulley Shape 01.[H] Shaft Bore Spec. (Round Hole)
(mm)
02.[P] Shaft Bore Spec. (Round Hole + Tap)
(mm)
03.[N] Shaft Bore Spec. (New JIS Keyway Hole + Tap)
(mm)
04.[NK] Shaft Bore Spec. (Shaft Bore Dia. 10 Keyway Width 4mm Height 1.8mm) 05.[C] Shaft Bore Spec. (Old JIS Keyway Hole + Tap) 06.[V] Shaft Bore Spec. (Stepped Hole)
(mm)
07.[F] Shaft Bore Spec. (Stepped Hole: Counterbored Holes on the Hub Side)
(mm)
1 Piece(s)

10 Days or more

1014Shape K4------
1 Piece(s)

10 Days or more

1014Shape K-4 ~ 5-----
1 Piece(s)

10 Days or more

1015Shape K4------
1 Piece(s)

10 Days or more

1015Shape K-4-----
1 Piece(s)

10 Days or more

1016Shape K4 ~ 5------
1 Piece(s)

10 Days or more

1016Shape K-4 ~ 5-----
1 Piece(s)

10 Days or more

1018Shape K4 ~ 5------
1 Piece(s)

10 Days or more

1018Shape K-4 ~ 5-----
1 Piece(s)

10 Days or more

1020Shape K5 ~ 6.35------
1 Piece(s)

10 Days or more

1020Shape K-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1022Shape B------5 ~ 6
1 Piece(s)

10 Days or more

1022Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1022Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1022Shape B-----5 ~ 6-
1 Piece(s)

10 Days or more

1024Shape B------5 ~ 6
1 Piece(s)

10 Days or more

1024Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1024Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1024Shape B-----5 ~ 6-
1 Piece(s)

10 Days or more

1025Shape B------5 ~ 6
1 Piece(s)

10 Days or more

1025Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1025Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1025Shape B-----5 ~ 6-
1 Piece(s)

10 Days or more

1026Shape B------5 ~ 6
1 Piece(s)

10 Days or more

1026Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1026Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1026Shape B-----5 ~ 6-
1 Piece(s)

10 Days or more

1028Shape B------5 ~ 6
1 Piece(s)

10 Days or more

1028Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1028Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1028Shape B-----5 ~ 6-
1 Piece(s)

10 Days or more

1030Shape B------5 ~ 8
1 Piece(s)

10 Days or more

1030Shape B5 ~ 6.35------
1 Piece(s)

10 Days or more

1030Shape B-5 ~ 6.35-----
1 Piece(s)

10 Days or more

1030Shape B-----5 ~ 8-
1 Piece(s)

10 Days or more

1032Shape B------5 ~ 10
1 Piece(s)

10 Days or more

1032Shape B5 ~ 8------
1 Piece(s)

10 Days or more

1032Shape B--8----
1 Piece(s)

10 Days or more

1032Shape B-5 ~ 8-----
1 Piece(s)

10 Days or more

1032Shape B-----5 ~ 10-
1 Piece(s)

10 Days or more

1034Shape B------5 ~ 10
1 Piece(s)

10 Days or more

1034Shape B5 ~ 8------
1 Piece(s)

10 Days or more

1034Shape B--8----
1 Piece(s)

10 Days or more

1034Shape B-5 ~ 8-----
1 Piece(s)

10 Days or more

1034Shape B-----5 ~ 10-
1 Piece(s)

10 Days or more

1036Shape B------5 ~ 13
1 Piece(s)

10 Days or more

1036Shape B5 ~ 8------
1 Piece(s)

10 Days or more

1036Shape B--8----
1 Piece(s)

10 Days or more

1036Shape B-5 ~ 8-----
1 Piece(s)

10 Days or more

1036Shape B-----5 ~ 13-
1 Piece(s)

10 Days or more

1040Shape B------5 ~ 14
1 Piece(s)

10 Days or more

1040Shape B5 ~ 8------
1 Piece(s)

10 Days or more

1040Shape B--8----
1 Piece(s)

10 Days or more

1040Shape B-5 ~ 8-----
1 Piece(s)

10 Days or more

1040Shape B-----5 ~ 14-
1 Piece(s)

10 Days or more

1044Shape B----10--
1 Piece(s)

10 Days or more

1044Shape B------6 ~ 14
1 Piece(s)

10 Days or more

1044Shape B6 ~ 10------
1 Piece(s)

10 Days or more

1044Shape B--8 ~ 10----
1 Piece(s)

10 Days or more

1044Shape B---10---
1 Piece(s)

10 Days or more

1044Shape B-6 ~ 10-----

Loading...

More Information

 

Basic Information

Type Timing Pulleys Belt Type T2.5 Belt Width Used(mm)(mm) 7
Material Aluminum Alloy 2000 series Surface Treatment Clear Anodize Timing Pulleys/Idlers Pulleys

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support