(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Timing Pulleys - Metric Pilot Bore, L Series.

Timing Pulleys - Metric Pilot Bore, L Series.
  • Volume Discount

•Belt Shape : L
•Pulley Shape : Shape A, Shape B
•Material : Steel
•Type : Timing Pulleys
For complete product overview and details on K Timing Pulley - L Type (Katayama Chain) see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K10L050AF
K10L050BF
K12L050AF
K12L050BF
K12L075AF
K12L075BF
K14L050AF
K14L050BF
K14L075AF
K14L075BF
K14L100AF
K14L100BF
K15L050AF
K15L050BF
K15L075AF
K15L075BF
K15L100AF
K15L100BF
K16L050AF
K16L050BF
K16L075AF
K16L075BF
K16L100AF
K16L100BF
K17L050AF
K17L050BF
K17L075AF
K17L075BF
K17L100AF
K17L100BF
K18L050AF
K18L050BF
K18L075AF
K18L075BF
K18L100AF
K18L100BF
K19L050AF
K19L050BF
K19L075AF
K19L075BF
K19L100AF
K19L100BF
K20L050AF
K20L050BF
K20L075AF
K20L075BF
K20L100AF
K20L100BF
K21L050AF
K21L050BF
K21L075AF
K21L075BF
K21L100AF
K21L100BF
K22L050AF
K22L050BF
K22L075AF
K22L075BF
K22L100AF
K22L100BF
Part NumberMinimum order quantityVolume DiscountDays to Ship Belt Width Used(Inch)
(Inch)
Belt Width Used(mm)
(mm)
Number of Teeth
(T)
Pulley Shape Max. Shaft Bore Dia. dmax
(mm)
Min. Shaft Bore Dia. dmin
(mm)
O.D. D
(mm)
1 Piece(s)Available

13 Days or more

0.512.710Shape A14629.56
1 Piece(s)Available

13 Days or more

0.512.710Shape B14629.56
1 Piece(s)Available

13 Days or more

0.512.712Shape A18835.62
1 Piece(s)Available

13 Days or more

0.512.712Shape B18835.62
1 Piece(s)Available

13 Days or more

0.751912Shape A18835.62
1 Piece(s)Available

11 Days or more

0.751912Shape B18835.62
1 Piece(s)Available

13 Days or more

0.512.714Shape A201041.68
1 Piece(s)Available

13 Days or more

0.512.714Shape B201041.68
1 Piece(s)Available

13 Days or more

0.751914Shape A201041.68
1 Piece(s)Available

8 Days or more

0.751914Shape B201041.68
1 Piece(s)Available

13 Days or more

125.414Shape A201041.68
1 Piece(s)Available

13 Days or more

125.414Shape B201041.68
1 Piece(s)Available

13 Days or more

0.512.715Shape A201044.72
1 Piece(s)Available

11 Days or more

0.512.715Shape B201044.72
1 Piece(s)Available

13 Days or more

0.751915Shape A201044.72
1 Piece(s)Available

13 Days or more

0.751915Shape B201044.72
1 Piece(s)Available

13 Days or more

125.415Shape A201044.72
1 Piece(s)Available

13 Days or more

125.415Shape B201044.72
1 Piece(s)Available

13 Days or more

0.512.716Shape A221247.75
1 Piece(s)Available

13 Days or more

0.512.716Shape B221247.75
1 Piece(s)Available

13 Days or more

0.751916Shape A221247.75
1 Piece(s)Available

13 Days or more

0.751916Shape B221247.75
1 Piece(s)Available

13 Days or more

125.416Shape A221247.75
1 Piece(s)Available

13 Days or more

125.416Shape B221247.75
1 Piece(s)Available

13 Days or more

0.512.717Shape A221250.78
1 Piece(s)Available

11 Days or more

0.512.717Shape B221250.78
1 Piece(s)Available

13 Days or more

0.751917Shape A221250.78
1 Piece(s)Available

13 Days or more

0.751917Shape B221250.78
1 Piece(s)Available

13 Days or more

125.417Shape A221250.78
1 Piece(s)Available

13 Days or more

125.417Shape B221250.78
1 Piece(s)Available

13 Days or more

0.512.718Shape A241253.81
1 Piece(s)Available

13 Days or more

0.512.718Shape B241253.81
1 Piece(s)Available

13 Days or more

0.751918Shape A241253.81
1 Piece(s)Available

13 Days or more

0.751918Shape B241253.81
1 Piece(s)Available

11 Days or more

125.418Shape A241253.81
1 Piece(s)Available

13 Days or more

125.418Shape B241253.81
1 Piece(s)Available

13 Days or more

0.512.719Shape A241256.84
1 Piece(s)Available

13 Days or more

0.512.719Shape B241256.84
1 Piece(s)Available

13 Days or more

0.751919Shape A241256.84
1 Piece(s)Available

13 Days or more

0.751919Shape B241256.84
1 Piece(s)Available

13 Days or more

125.419Shape A241256.84
1 Piece(s)Available

13 Days or more

125.419Shape B241256.84
1 Piece(s)Available

13 Days or more

0.512.720Shape A261259.88
1 Piece(s)Available

11 Days or more

0.512.720Shape B261259.88
1 Piece(s)Available

13 Days or more

0.751920Shape A261259.88
1 Piece(s)Available

13 Days or more

0.751920Shape B261259.88
1 Piece(s)Available

13 Days or more

125.420Shape A261259.88
1 Piece(s)Available

13 Days or more

125.420Shape B261259.88
1 Piece(s)Available

11 Days or more

0.512.721Shape A261262.91
1 Piece(s)Available

13 Days or more

0.512.721Shape B261262.91
1 Piece(s)Available

13 Days or more

0.751921Shape A261262.91
1 Piece(s)Available

13 Days or more

0.751921Shape B261262.91
1 Piece(s)Available

13 Days or more

125.421Shape A261262.91
1 Piece(s)Available

13 Days or more

125.421Shape B261262.91
1 Piece(s)Available

13 Days or more

0.512.722Shape A281265.94
1 Piece(s)Available

13 Days or more

0.512.722Shape B281265.94
1 Piece(s)Available

11 Days or more

0.751922Shape A281265.94
1 Piece(s)Available

13 Days or more

0.751922Shape B281265.94
1 Piece(s)Available

13 Days or more

125.422Shape A281265.94
1 Piece(s)Available

13 Days or more

125.422Shape B281265.94

Loading...

Basic Information

Type Timing Pulleys Belt Shape L Material Steel
Surface Treatment Not Provided Pulleys/Idlers Pulley (No Bearing) Belt Shape Type Trapezoidal Tooth Profile Circular Type

Additional Products in this Category

Tech Support