(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearings with Housing - T-shaped, rounded housing, Aluminum.

Bearings with Housing - T-shaped, rounded housing, Aluminum.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Usage of extruded body (housing) made it possible to lower the cost. Round shape eliminates the need for chamfering and improves safety.

  • inCAD Components
Bearing with Housings - T Shaped -:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ A ]Accessories Retaining Ring
BearingHousingHousing
C-BGHKASteelAluminum AlloyClear AnodizeSpring Steel

Specifications

Part Number-h
 
Type Bearing
C-BGHKA 608ZZ-20

Part Numberh SelectiondHL1d1LL2TSdhDH7BRBearing UsedUnit Price
TypeBearing No.Basic Load RatingAllowable Rotational Speed
Cr (Dynamic) kNCor (Static) kNrpm (Reference)
C-BGHKA608ZZ20835415.55329121018227113.351.432000 
254010
304515
6900ZZ201035415.55329121019226112.71.2730000 
304515
405510
6000ZZ201037465.55834151022268134.551.9629000 
3047
4057
6200ZZ201040545.56840151024309165.12.3925000 
30506.515
40606.515
6901ZZ201237465.55834121021246132.891.4627000 
3047
4057
6001ZZ201240545.56840151024288165.12.3926000 
30506.515
40606.515
6201ZZ201240545.568401610263210166.12.7522000 
30506.515
40606.515
6902ZZ301550546.56840121525287163.65224000 
4060
5070
6002ZZ301550546.56840151528329165.62.8322000 
4060
5070

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
C-BGHKA6000ZZ-20
C-BGHKA6000ZZ-30
C-BGHKA6000ZZ-40
C-BGHKA6001ZZ-20
C-BGHKA6001ZZ-30
C-BGHKA6001ZZ-40
C-BGHKA6002ZZ-30
C-BGHKA6002ZZ-40
C-BGHKA6002ZZ-50
C-BGHKA608ZZ-20
C-BGHKA608ZZ-25
C-BGHKA608ZZ-30
C-BGHKA6200ZZ-20
C-BGHKA6200ZZ-30
C-BGHKA6200ZZ-40
C-BGHKA6201ZZ-20
C-BGHKA6201ZZ-30
C-BGHKA6201ZZ-40
C-BGHKA6900ZZ-20
C-BGHKA6900ZZ-30
C-BGHKA6900ZZ-40
C-BGHKA6901ZZ-20
C-BGHKA6901ZZ-30
C-BGHKA6901ZZ-40
C-BGHKA6902ZZ-30
C-BGHKA6902ZZ-40
C-BGHKA6902ZZ-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBearing I.D. d
(mm)
Housing Width (T or L)
(mm)
Height H
(mm)
Flange O.D. H
(φ)
1 Piece(s)Available

8 Days or more

1010152058
1 Piece(s)Available

8 Days or more

1010153058
1 Piece(s)Available

8 Days or more

1010154058
1 Piece(s)Available

8 Days or more

1012152068
1 Piece(s)Available

8 Days or more

1012153068
1 Piece(s)Available

8 Days or more

1012154068
1 Piece(s)Available

8 Days or more

1015153068
1 Piece(s)Available

8 Days or more

1015154068
1 Piece(s)Available

8 Days or more

1015155068
1 Piece(s)Available

8 Days or more

108122053
1 Piece(s)Available

8 Days or more

108122553
1 Piece(s)Available

8 Days or more

108123053
1 Piece(s)Available

8 Days or more

1010152068
1 Piece(s)Available

8 Days or more

1010153068
1 Piece(s)Available

8 Days or more

1010154068
1 Piece(s)Available

8 Days or more

1012162068
1 Piece(s)Available

8 Days or more

1012163068
1 Piece(s)Available

8 Days or more

1012164068
1 Piece(s)Available

8 Days or more

1010122053
1 Piece(s)Available

8 Days or more

1010123053
1 Piece(s)Available

8 Days or more

1010124053
1 Piece(s)Available

8 Days or more

1012122058
1 Piece(s)Available

8 Days or more

1012123058
1 Piece(s)Available

8 Days or more

1012124058
1 Piece(s)Available

8 Days or more

1015123068
1 Piece(s)Available

8 Days or more

1015124068
1 Piece(s)Available

8 Days or more

1015125068

Loading...

  1. 1

More Information

Features: Extruded product made of aluminum alloy reduces the price up to 30% less than the conventional T-shaped milled product made of steel. Round shape eliminates the need for chamfering and improves safety.

Example

Bearing with Housings - T Shaped -:Related Image
 

Basic Information

Shape T-Shaped Bearing Used Deep Groove Ball Bearings Bearing Material Steel
Bearing Retained Yes (with retaining ring) Number of Bearings Single Type Bearings with Housings
Holder Width(inch) ZZ (Double Shield) Holder Surface Treatment Clear Anodize Seals None
Cover Type Selection Height Selection

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support