(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Insulating Tape

Heat Insulating Tape

•Material: Sponge
•Material: Heat Resistant Polyethylene
•Adhesive Tape: with Adhesive
•Hole Machining: No Drilling Alteration

  • METRIC
  • inCAD Components

PDFP.2019-2624

Unit examples related to this product
Heat Insulation Tapes:Related Image
・Materials
Type[ M ]MaterialAdhesive Part
HOPETHeat Resistant PolyethyleneAcrylic Adhesive
■Characteristic Value
ItemUnitHOPET
Heat Resistance Temperature°C105
Thermal ConductivityW/mK0.03
Water Absorption Ratiomg/cm20.1
Surface Densitykg/m20.30*
Color-Gray
* When T=3

Specifications

Part Number-W-L
HOPET3-100-5
Part NumberW (mm)
TypeT(mm)
HOPET330
50
100
530
50
100
1030
50
100
[ ! ]L dimension is in meters.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HOPET3-[30,​50,​100]-[5,​10,​15,​20]
HOPET5-[30,​50,​100]-[5,​10,​15]
HOPET10-[30,​50,​100]-[5,​10]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThickness T
(mm)
Width W
(mm)
Length L
(m)
1 Piece(s)

8 Days or more

10330 ~ 1005 ~ 20
1 Piece(s)

8 Days or more

10530 ~ 1005 ~ 15
1 Piece(s)

8 Days or more

101030 ~ 1005 ~ 10

Loading...

  1. 1

More Information

Heat Insulation Tapes:Related Image

Example

Heat Insulation Tapes:Related Image
 

Basic Information

Material, General Sponge Adhesive Tape With Adhesive Tape Material, Details Heat Resistant Polyethylene
Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.