(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Sheets - Ethylene

Rubber Sheets - Ethylene
  • Volume Discount

New: Standard size available max.1000x1000 mm. [July 2023]
Is excellent in weather/chemical resistance and can serve as the workpiece holder for leak inspection.

  • inCAD Components
Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image
Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image
[ ! ]For Adhesive Type T5 or more, the adhesive tape may tear from the body. Please use it as temporary fixing, or in combination with bolt fixing.
[ ! ]A, B dimension tolerance has been changed. Please refer to the accuracy standards above.
・Materials
A Selectable Type A, B Configurable Type [ M ]Material [ H ]Hardness Color
No Adhesive Adhesive No Adhesive Adhesive
RBPM RBPMA RBPMF RBPMFA Ethylene Rubber (EPDM Synthetic Rubber) Shore A65 Black
RBEW RBEWA RBEWF RBEWFA White
[ ! ]Adhesive thickness is 0.14 ~ 0.2mm. [ ! ]Temperature limit for seals is 80°C.
[ ! ]For Adhesive Strength Data, see >> P.438 (ADTR).

Specifications

■Square Type, Band Type
Part Number - A
RBPM5 - 300
■A, B Configurable - Standard / Hole Type
Part Number - A - B - F - G - Screw Nominal Dia.
RBPMF10 - 110 - 65            
RBPMF4H20 - 200 - 150 - F140 - G100 - Z5
■Accuracy Standards
T Tolerance
T Tolerance
0.5 ±0.2
1~3 ±0.3
5 ±0.4
10 ±0.6
15~30 -0.5~+2.0

A, B Tolerance
A, B Tolerance
200 or Less ±0.5
201~300 ±1.0
301~500 ±1.5
■Square Type
Part Number A
Type T
No Adhesive
RBPM
*RBEW
Adhesive
RBPMA
*RBEWA
*1 300
500
*2
*3
5
10
15
20
30
[ ! ]Only * marked T dimensions are available for RBEW and RBEWA.
■Band Type
Part Number A
Type T
No Adhesive
RBPM
*RBEW
Adhesive
RBPMA
*RBEWA
*1 3
5
10
20
30
40
50
80
100
*2
*3
5
10
[ ! ]L dimension is 500mm.
[ ! ]Only * marked T dimensions are available for RBEW and RBEWA.
■A, B Configurable - Standard Type
Part Number 1mm Increment
Type T A B
No Adhesive
RBPMF
*RBEWF
Adhesive
RBPMFA
*RBEWFA
*1 10~500 10~500
*2
*3
5
10
15
20
30
[ ! ]A≥B≥T
[ ! ]Only * marked T dimensions are available for RBEWF and RBEWFA.
■A, B Configurable - Hole Type
Part Number 1mm Increment (A≥B≥T) 0.5mm Increment Screw Nominal Dia.
Type Nominal T A B F G N (Through Hole) Z (Counterbored Hole)
No Adhesive
RBPMF
RBEWF
Adhesive
RBPMFA
RBEWFA
1H
2H
3H
4H
6H
1 25~500 25~500 5~495
(1H Type)

9~491
(2H, 4H Types)

9~245
(3H, 6H Types)
5~495
(1H, 2H, 3H Types)

9~491
(4H, 6H Types)
3
4
5
6
8
10
-
2 -
3 -
5 -
10 3 4        
15   4 5 6 8  
20   4 5 6 8  
30   4 5 6 8 10
[ ! ]Dimension F Specification Range: For 1H :d(d1)/2+2.5≤F≤A-d(d1)/2-2.5,
For 2H, 4H :d(d1)+5≤F≤A-d(d1)-5,
For 3H, 6H :d(d1)+5≤F≤A/2-d(d1)/2-2.5.
[ ! ]Dimension G Specification Range: For 1H, 2H, 3H :d(d1)/2+2.5≤G≤B-d(d1)/2-2.5,
For 4H, 6H :d(d1)+5≤G≤B-d(d1)-5.
(d for through holes, d1 for counterbore.)
[ ! ]For RBEWF and RBEWFA, T≤3. [ ! ]A≥B≥T

Alterations

Rubber Sheets - Ethylene / Butyl / Amber Color:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RBEW1-3
RBEW1-5
RBEW1-10
RBEW1-20
RBEW1-30
RBEW1-40
RBEW1-50
RBEW1-80
RBEW1-100
RBEW1-300
RBEW1-500
RBEW2-3
RBEW2-5
RBEW2-10
RBEW2-20
RBEW2-30
RBEW2-40
RBEW2-50
RBEW2-80
RBEW2-100
RBEW2-300
RBEW2-500
RBEW3-3
RBEW3-5
RBEW3-10
RBEW3-20
RBEW3-30
RBEW3-40
RBEW3-50
RBEW3-80
RBEW3-100
RBEW3-300
RBEW3-500
RBEWA1-3
RBEWA1-5
RBEWA1-10
RBEWA1-20
RBEWA1-30
RBEWA1-40
RBEWA1-50
RBEWA1-80
RBEWA1-100
RBEWA1-300
RBEWA1-500
RBEWA2-3
RBEWA2-5
RBEWA2-10
RBEWA2-20
RBEWA2-30
RBEWA2-40
RBEWA2-50
RBEWA2-80
RBEWA2-100
RBEWA2-300
RBEWA2-500
RBEWA3-3
RBEWA3-5
RBEWA3-10
RBEWA3-20
RBEWA3-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAdhesive Tape Thickness T
(mm)
Width A
(mm)
Length B
(mm)
Color Specifications Hole Machining Counterbored Hole Nominal Dia. [Z] F
(mm)
G
(mm)
Through Hole Nominal Dia. [N]
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape13500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape15500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape110500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape120500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape130500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape140500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape150500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape180500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1100500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1300300WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape1500500WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape23500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape25500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape210500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape220500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape230500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape240500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape250500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape280500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2100500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2300300WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape2500500WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape33500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape35500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape310500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape320500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape330500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape340500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape350500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape380500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3100500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3300300WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10W/o Adhesive Tape3500500WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape13500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape15500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape110500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape120500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape130500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape140500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape150500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape180500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape1100500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape1300300WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape1500500WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape23500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape25500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape210500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape220500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape230500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape240500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape250500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape280500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape2100500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape2300300WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape2500500WhiteA Dimension Fixed Type (Square)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape33500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape35500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape310500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape320500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----
1 Piece(s)Available

10 Days or more

10With Adhesive Tape330500WhiteA Dimension Fixed Type (Band)No Drilling Alteration----

Loading...

 

Basic Information

Material, General Rubber Material, Details Ethylene Rubber (EPDM Synthetic Rubber) Hardness (Shore, Asker, Penetration) Shore A65

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.