(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
These Rubber Roll are stronger and more durable than both Standard and High Strength Neoprene for the most demanding applications. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants while remaining tough and weather resistant.
Durometer: 50A
Elongation: 4
Tear Strength: 25 N/mm
Compression Set: 0.28
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Width(inch) | 36 | Material, Details | Neoprene |
---|---|---|---|---|---|
Color | Black | Tensile Strength | 2,500 psi | Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy