(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Textured Rubber Sheet - Neoprene

Textured Rubber Sheet - Neoprene

These sheets have a crisscross texture that provides a nonslip gripping surface. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.

Durometer: 40A

Elongation: 3.5

Tear Strength: 20 N/mm

Compression Set: 0.33

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-RS-N40TXT-7
BULK-RS-N40TXT-8
BULK-RS-N40TXT-9
BULK-RS-N40TXT-10
BULK-RS-N40TXT-11
BULK-RS-N40TXT-12
BULK-RS-N40TXT-13
BULK-RS-N40TXT-14
BULK-RS-N40TXT-15
BULK-RS-N40TXT-16
BULK-RS-N40TXT-17
BULK-RS-N40TXT-18
BULK-RS-N40TXT-19
BULK-RS-N40TXT-20
BULK-RS-N40TXT-21
BULK-RS-N40TXT-22
BULK-RS-N40TXT-23
BULK-RS-N40TXT-24
BULK-RS-N40TXT-25
BULK-RS-N40TXT-26
BULK-RS-N40TXT-27
BULK-RS-N40TXT-28
BULK-RS-N40TXT-29
BULK-RS-N40TXT-30
BULK-RS-N40TXT-49
BULK-RS-N40TXT-50
BULK-RS-N40TXT-51
BULK-RS-N40TXT-52
BULK-RS-N40TXT-53
BULK-RS-N40TXT-54
BULK-RS-N40TXT-55
BULK-RS-N40TXT-56
BULK-RS-N40TXT-57
BULK-RS-N40TXT-58
BULK-RS-N40TXT-59
BULK-RS-N40TXT-60
BULK-RS-N40TXT-61
BULK-RS-N40TXT-62
BULK-RS-N40TXT-63
BULK-RS-N40TXT-64
BULK-RS-N40TXT-65
BULK-RS-N40TXT-66
BULK-RS-N40TXT-109
BULK-RS-N40TXT-110
BULK-RS-N40TXT-111
BULK-RS-N40TXT-112
BULK-RS-N40TXT-113
BULK-RS-N40TXT-114
BULK-RS-N50TXT-7
BULK-RS-N50TXT-8
BULK-RS-N50TXT-9
BULK-RS-N50TXT-10
BULK-RS-N50TXT-11
BULK-RS-N50TXT-12
BULK-RS-N50TXT-13
BULK-RS-N50TXT-14
BULK-RS-N50TXT-15
BULK-RS-N50TXT-16
BULK-RS-N50TXT-17
BULK-RS-N50TXT-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

13 Days

w/o Adhesive1/321212Plain
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

51 Days

w/o Adhesive3/321212Plain
1 Piece(s)

Quote

w/o Adhesive1/81212Plain
1 Piece(s)

13 Days

w/o Adhesive3/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/41212Plain
1 Piece(s)

13 Days

with Adhesive1/321212Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/161212Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/321212Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/81212Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/161212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41212Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/321224Plain
1 Piece(s)

81 Days

w/o Adhesive1/161224Plain
1 Piece(s)

81 Days

w/o Adhesive3/321224Plain
1 Piece(s)

Quote

w/o Adhesive1/81224Plain
1 Piece(s)

51 Days

w/o Adhesive3/161224Plain
1 Piece(s)

Quote

w/o Adhesive1/41224Plain
1 Piece(s)

Quote

with Adhesive1/321224Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/161224Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/321224Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/81224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/161224Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive1/41224Acrylic Adhesive
1 Piece(s)

Quote

w/o Adhesive1/323612Plain
1 Piece(s)

13 Days

w/o Adhesive1/163612Plain
1 Piece(s)

81 Days

w/o Adhesive3/323612Plain
1 Piece(s)

Quote

w/o Adhesive1/83612Plain
1 Piece(s)

81 Days

w/o Adhesive3/163612Plain
1 Piece(s)

Quote

w/o Adhesive1/43612Plain
1 Piece(s)

Quote

w/o Adhesive1/323624Plain
1 Piece(s)

81 Days

w/o Adhesive1/163624Plain
1 Piece(s)

81 Days

w/o Adhesive3/323624Plain
1 Piece(s)

Quote

w/o Adhesive1/83624Plain
1 Piece(s)

51 Days

w/o Adhesive3/163624Plain
1 Piece(s)

Quote

w/o Adhesive1/43624Plain
1 Piece(s)

51 Days

w/o Adhesive1/323636Plain
1 Piece(s)

81 Days

w/o Adhesive1/163636Plain
1 Piece(s)

81 Days

w/o Adhesive3/323636Plain
1 Piece(s)

Quote

w/o Adhesive1/83636Plain
1 Piece(s)

81 Days

w/o Adhesive3/163636Plain
1 Piece(s)

Quote

w/o Adhesive1/43636Plain
1 Piece(s)

Quote

with Adhesive1/323636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/163636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/323636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/83636Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive3/163636Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/43636Acrylic Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/321212Plain
1 Piece(s)

51 Days

w/o Adhesive1/161212Plain
1 Piece(s)

13 Days

w/o Adhesive3/321212Plain
1 Piece(s)

51 Days

w/o Adhesive1/81212Plain
1 Piece(s)

51 Days

w/o Adhesive3/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/41212Plain
1 Piece(s)

13 Days

with Adhesive1/321212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive1/161212Acrylic Adhesive
1 Piece(s)

13 Days

with Adhesive3/321212Acrylic Adhesive
1 Piece(s)

81 Days

with Adhesive1/81212Acrylic Adhesive
1 Piece(s)

51 Days

with Adhesive3/161212Acrylic Adhesive
1 Piece(s)

Quote

with Adhesive1/41212Acrylic Adhesive

Loading...

Basic Information

Material, General Rubber Material, Details Neoprene Color Black
Tensile Strength 1,000 psi Texture Textured

Additional Products in this Category

Tech Support