(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Retaining Rings - External, E-Type, Box【1,000-2,000 Pieces Per Package】

Retaining Rings - External, E-Type, Box

Move the mouse over the image to zoom

  • Retaining Rings - External, E-Type, Box
  • Retaining Rings - External, E-Type, Box
  • Volume Discount

1,000 or 2,000 pcs / box
For complete product overview and details on Retaining Rings - External, E-Type, Box see the sections below:

Part Number

Configured Part Number is shown.


[ ! ]Confirm detailed dimensions. >> Click here
[ ! ]Can be ordered as a single item. >> Click here
・Materials
■Retaining Ring E Type
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
BOX-NETWSpring Steel44~53HRCTrivalent
Chromate
BOX-NETWS304 Stainless Steel 37~46HRC-

Specifications

[ ! ]When you order, please specify the box quantity.
 Minimum order is 1 box.

Part Number
BOX-STWN10
BOX-NETWS3
Part NumberPcs. / Box.
TypeNo.
BOX-NETW1.22,000 pcs. / box
1.5
2
2.5
3
4
5
6
71,000 pcs. / box
8

Part NumberPcs. / Box.
TypeNo.
BOX-NETWS
(Stainless Steel)
1.22,000 pcs. / box
1.5
2
2.5
3
4
5
6
71,000 pcs. / box
8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BOX-NETW1.2
BOX-NETW1.5
BOX-NETW2
BOX-NETW2.5
BOX-NETW3
BOX-NETW4
BOX-NETW5
BOX-NETW6
BOX-NETW7
BOX-NETW8
BOX-NETWS1.2
BOX-NETWS1.5
BOX-NETWS2
BOX-NETWS2.5
BOX-NETWS3
BOX-NETWS4
BOX-NETWS5
BOX-NETWS6
BOX-NETWS7
BOX-NETWS8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.21.4~21.21.2

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel1.52~2.51.51.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel22.5~3.222

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel2.53.2~42.52.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel34~533

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel45~744

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel56~855

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel67~966

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel78~1177

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Steel89~1288

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel1.21.4~21.21.2

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel1.52~2.51.51.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel22.5~3.222

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel2.53.2~42.52.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel34~533

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel45~744

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel56~855

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel67~966

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel78~1177

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Stainless Steel89~1288
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial For Shaft Size/For Bore Size
(mm)
Applicable Shaft or Hole d1(Reference)
(mm)
Applicable Shaft or Hole d2(Reference)
(mm)
Shaft/Hole/Groove Dia.(Reference)
(mm)

Loading...

  1. 1

Basic Information

Type Radial direction mounting Shape E Type Retaining Ring Min. Qty of Sale Box/package
Retaining Ring Type Outer Ring Stopper Attaching Style Snap-in(inserted) Product Types Retaining Ring

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support