(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, h7 Tolerance

Dowel Pins - Straight, Undersized, Single Side Tapped, Air Vent, h7 Tolerance
  • Volume Discount

•Style: Undersized Pin
•Shaft End Shape: Tapped
•Type: Straight/Dual-Fit
•Type: Straight
•End Shape: Both Sides Tapered

  • inCAD Components

PDFP.2019-2454

Unit examples related to this product
・Materials
Type[ M ]Material[ H ]Hardness
MSTH52100 Bearing Steel45~50HRC
MSTHS440C Stainless Steel45~50HRC
MSTSS304 Stainless Steel-

Specifications

Part Number-L
MSTHS6-10
[ ! ]1 / ℓ2 dimension may become larger than the value shown in the catalog due to polishing process.
12M
x
P
Dh7Part NumberL
TypeD
1.50.33
x
0.5
60
- 0.012
MSTH51015202530          
2.04
x
0.7
*8610152025303540        
        50      
0.55
x
0.8
0
- 0.015
8 15202530354045       
        506070    
           80   
2.56
x
1.0
1010 15202530354045       
        506070    
           80   
            100120 
1.00
- 0.018
12  20 30 40        
        506070    
           80   
            100120 
8
x
1.25
1513      40 50      
         6070    
           80   
            100120 
3.01.516      40 50      
         6070    
           80   
            100  
             120150
[ ! ] Areas For orders of 1 ~ 49 pc(s): Unit Price + Small Order Charge
12MxPDh7Part NumberL
TypeD
1.50.33x0.560
- 0.012
MSTHS5101520     
2.04x0.7861015202530   
0.55x0.80
- 0.015
8 15202530354045
2.56x1.01010    30354045
 
12MxPDh7Part NumberL
TypeD
1.50.33x0.560
- 0.012
MSTSS5101520     
2.04x0.7861015202530   
0.55x0.80
- 0.015
8 152025303540 
2.56x1.01010    30354045

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MSTHS5-10
MSTHS5-15
MSTHS5-20
MSTHS6-10
MSTHS6-15
MSTHS6-20
MSTHS6-25
MSTHS6-30
MSTHS8-15
MSTHS8-20
MSTHS8-25
MSTHS8-30
MSTHS8-35
MSTHS8-40
MSTHS10-30
MSTHS10-35
MSTHS10-40
MSTHS10-45
MSTSS5-10
MSTSS5-15
MSTSS5-20
MSTSS6-10
MSTSS6-15
MSTSS6-20
MSTSS6-25
MSTSS6-30
MSTSS8-15
MSTSS8-20
MSTSS8-25
MSTSS8-30
MSTSS8-35
MSTSS8-40
MSTSS10-30
MSTSS10-35
MSTSS10-40
MSTSS10-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Material Details
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10515[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10520[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10625[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10630[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10815[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10835[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

101035[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

8 Days or more

101045[Stainless Steel] 440C Stainless Steel
1 Piece(s)Available

Same day

Stock

10510[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10620[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10630[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10815[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

10820[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10825[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10830[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10835[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

10840[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101030[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

Same day

Stock

101035[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101040[Stainless Steel] 304 Stainless Steel
1 Piece(s)Available

8 Days or more

101045[Stainless Steel] 304 Stainless Steel

Loading...

  1. 1
 

Basic Information

Shape Straight/Parallel Joggling Style Negative Tolerance Shaft End Shape Internal Thread
Type Straight End Shapes Both Sides Tapered Fit Tolerance h7
Tapped Holes One Side Tapped Air Vent Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.