(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Shouldered
•Bore Style: Straight
•Quantity: Single Piece
•Outer Dia. (mm): 5
•Outer Dia. Tolerance: h7
Part Number
Configured Part Number is shown.
Type | [ T ]L Tolerance | [ M ]Material | [ S ]Surface Treatment |
DCLB | 0 -0.1 | 1045 Carbon Steel | Black Oxide |
DCLM | Electroless Nickel Plating | ||
DCLS | 304 Stainless Steel | - | |
MCLB | +0.1 0 | 1045 Carbon Steel | Black Oxide |
MCLM | Electroless Nickel Plating | ||
MCLS | 304 Stainless Steel | - |
Part Number | - | D | - | V | - | H | - | T | - | L |
DCLS | - | D25.5 | - | V12.5 | - | H33.5 | - | T10.7 | - | L40.2 |
Part Number | Dh7 0.5mm Increment | VH7 0.5mm Increment | H 0.5mm Increment | T 0.1mm Increment | L 0.1mm Increment |
L Tolerance 0~-0.1 DCLB DCLM DCLS L Tolerance +0.1~0 MCLB MCLM MCLS | 5.0~10.0 | 2.0~8.0 (V≤D-2) | 7.0~16.0 (D+2≤H≤D+6) | 1.0~20.0 | 1.0~5.0 |
5.1~10.0 | |||||
10.1~25.0 | |||||
25.1~40.0 | |||||
40.1~50.0 | |||||
10.5~20.0 | 2.0~18.0 (V≤D-2) | 12.5~26.0 (D+2≤H≤D+6) | 1.0~5.0 | ||
5.1~10.0 | |||||
10.1~25.0 | |||||
25.1~40.0 | |||||
40.1~50.0 | |||||
20.5~30.0 | 2.0~28.0 (V≤D-2) | 22.5~40.0 (D+2≤H≤D+10) | 1.0~20.0 | ||
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
30.5~40.0 | 6.0~36.0 (V≤D-4) | 32.5~50.0 (D+2≤H≤D+10) | 1.0~20.0 | ||
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
40.5~50.0 | 10.0~44.0 (V≤D-6) | 42.5~60.0 (D+2≤H≤D+10) | 1.0~20.0 | ||
20.1~30.0 | |||||
30.1~40.0 | |||||
40.1~50.0 | |||||
[ ! ]Common Machining Conditions: (1) L+T≤Vx8; (2) When V≥8 and L+T≥Vx4, intermediate clearance is added. |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
DCLB-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
DCLM-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
DCLS-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
MCLB-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
MCLM-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
MCLS-D[5-50/0.5]-V[2-44/0.5]-H[7-60/0.5]-T[1-20/0.1]-L[1-50/0.1] |
Loading...
Shape | With Shoulder | Bore Style | Straight | Outer Dia. Tolerance | h7 |
---|---|---|---|---|---|
Inner Dia. Tolerance | H7 | Quantity | Sold by Single Unit | Dimensions Configurable Method | Dimension Configurable |
Hardness(HRC) | No Hardened | Accuracy | Standard Grade |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy