(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Binding Head Phillips Drive Screw - Flat End, Full Thread

Binding Head Phillips Drive Screw - Flat End, Full Thread

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End

  • inCAD Components
Cross Recessed Binding Head Screws:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
BDJSWCH Carbon Steel EquivalentTrivalent Chromate
BDJS304 Stainless Steel -

Specifications

Part Number
BDJ5-10
MxP (Coarse)AEPhillips Number
3x0.56.31.92
4x0.78.32.52
5x0.810.33.12
6x1.012.43.73
■BDJ (Trivalent Chromate)
■BDJS (Stainless Steel)
Part Number
TypeM - L
BDJ3 -5
6
8
10
12
15
20
4 -6
8
10
12
15
20
25
30
5 -8
10
12
15
20
25
30
6 -10
12
15
20
25
30

Part Number
TypeM - L
BDJS3 -5
6
8
10
12
15
20
4 -6
8
10
12
15
20
25
30
5 -8
10
12
15
20
25
30
6 -10
12
15
20
25
30

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BDJ3-5
BDJ3-6
BDJ3-8
BDJ3-10
BDJ3-12
BDJ3-20
BDJ4-6
BDJ4-8
BDJ4-10
BDJ4-12
BDJ4-20
BDJ5-8
BDJ5-10
BDJ5-12
BDJ6-10
BDJ6-12
BDJS3-5
BDJS3-6
BDJS3-8
BDJS3-10
BDJS3-12
BDJS3-15
BDJS3-20
BDJS4-6
BDJS4-8
BDJS4-10
BDJS4-12
BDJS4-15
BDJS4-20
BDJS4-25
BDJS4-30
BDJS5-8
BDJS5-10
BDJS5-12
BDJS5-15
BDJS5-20
BDJS5-25
BDJS5-30
BDJS6-10
BDJS6-12
BDJS6-15
BDJS6-20
BDJS6-25
BDJS6-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment
1 Piece(s)Available

8 Days or more

1035[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1036[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1038[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10310[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10312[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10320[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1046[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

Same day

Stock

1048[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10410[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10412[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10420[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1058[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10510[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10512[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10610[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

10612[Steel] SWCH Carbon Steel (JIS)Trivalent Chromate
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10315[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10320[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10415[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10430[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10515[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10615[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] 304 Stainless SteelNo
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] 304 Stainless SteelNo

Loading...

  1. 1
 

Basic Information

Mounting Hole Shape Phillips Basic Shape Standard (Round) Tip shape Flat End
Additional Shapes Standard Application Standard

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.