(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Binding Head Phillips Drive Screw - Flat End, Full Thread
MISUMI
•Shape: Standard (Round)
•Application: Standard
•Mounting Hole Shape: Phillips
•Additional Shape: Standard
•Tip shape: Flat End
Days to Ship: | Same day or more |
---|
Show Stock Products
Bind Head Combination Phillips/Slotted Screw【1-3,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to SUS304, Brass
[Surface treatment] None, Non-chrome black, Trivalent chromate on-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Chromate plating, Black chromate, Nickel plating, Nickel plating, Black nickel, Chrome plating, Parkerizing, Trivalent stainless steel coating
Days to Ship: | 8 Days or more |
---|
Bind Head Phillips Drive Screw【1-10,000 Pieces Per Package】
Sunco
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304 SUS316L SUS430 Titanium Brass
[Surface treatment]None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German, brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
Days to Ship: | Same day or more |
---|
Show Stock Products
Thin Bind Head Phillips Drive Screw - Cup Point【1-2,000 Pieces Per Package】
Sunco
[Nominal Thread (M)] 4
[Pitch (mm)] 0.7
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Thread ridge type] Metric coarse
[Tip shape] Cup Point
[Screw type] Fully Threaded
[Length L (mm)] 4 5 6 8 10 12 14 16 20 25
[Surface treatment] None, German brown plating, black paint, dark temper color
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Days to Ship: | 8 Days or more |
---|
Bind Head Phillips Drive Screw - Half Thread【150-400 Pieces Per Package】
Sunco
[Detailed shape] Bind
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Steel
[Thread ridge type] Metric coarse
[Tip shape] Flat End
[Sales unit] Box/package
[Screw type] Partially Threaded Screw, Threaded Portion
[Length (mm)] 50
[Nominal Thread (M)] 4 5
[Length L (mm)] 65 70 75 80 100
[Pitch (mm)] 0.7 0.8
[Surface treatment] Trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Parkerizing, trivalent stainless steel coating, German brown plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Nominal of Thread (M) |
Length L (mm) |
Pitch(mm) |
Detailed Shape |
Mounting Hole Shape |
Basic Shape |
Material |
Surface Treatment |
Thread ridge Type |
Tip shape |
Additional Shapes |
Sales Unit |
Application |
Screw Type |
Brand | MISUMI | Sunco | Sunco | Sunco | Sunco | Sunco |
---|---|---|---|---|---|---|
Product Series | Bind Head Combination Phillips/Slotted Screw【1-3,000 Pieces Per Package】 | Thin Bind Head Phillips Drive Screw - Cup Point【1-2,000 Pieces Per Package】 | Bind Head Phillips Drive Screw - Half Thread【150-400 Pieces Per Package】 | |||
CAD |
|
|
| |||
Days to Ship |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
| |||||
Nominal of Thread (M) | 3 ~ 6 | 3 ~ 5 | 2 ~ 8 | 4 | 4 ~ 5 | 4 |
Length L (mm) | 5 ~ 30 | 4 ~ 25 | 2 ~ 100 | 4 ~ 25 | 65 ~ 100 | 10 |
Pitch(mm) | - | 0.5 ~ 0.8 | 0.4 ~ 1.25 | 0.7 | 0.7 ~ 0.8 | 0.7 |
Detailed Shape | - | Bind | Bind | Bind | Bind | Bind |
Mounting Hole Shape | Phillips | Phillips or Flathead | Phillips | Phillips | Phillips | Phillips |
Basic Shape | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) | Standard (Round) |
Material | Steel / Stainless Steel | Steel / Stainless Steel / Brass | Steel / Stainless Steel / Titanium / Brass | Stainless Steel | Steel | Stainless Steel |
Surface Treatment | No / Trivalent Chromate | No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Stainless coating | Stainless Steel Plating / Copper Plating / Tin plating / Black Paint / White Coating / Temper color / No / Non-chrome / Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Chrome Plating / Parker / Dacromet / Stainless coating | Copper Plating / Temper color / No | Trivalent Chromate / Bright Chromate Plating / Chromate Plating / Nickel Plating / Stainless coating | No |
Thread ridge Type | - | Metric coarse | Metric coarse | Metric coarse | Metric coarse | Metric coarse |
Tip shape | Flat End | Flat End | Flat End | Cup Point | Flat End | Flat End |
Additional Shapes | Standard | Standard | Standard | Standard | - | - |
Sales Unit | - | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Low Quantity Available beginning with 1 pc. ~ Box/package | Box/package | Low Quantity Available beginning with 1 pc. |
Application | Standard | Standard | Standard | Standard | - | Heat resistant |
Screw Type | - | Complete thread | Complete thread | Complete thread | Half Thread | Complete thread |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy