(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
· Thread: M4
· Pitch (mm): 0.7
· Detailed shape: Round plate
· Mounting hole dimensions: Phillips
· Basic shape: Standard (round)
· Material: Steel
· Thread ridge type: Metric coarse
· Tip shape: Flat end
· Sales unit: Box/package
· Type: Partial thread screw, threaded portion
· Length (mm): 50
· Length (mm): 65, 70
· Surface treatment: None, trivalent white, bright chromate plating, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, parker
Part Number
Configured Part Number is shown.
Part Number |
---|
CSPRDH-STN-M4-70 |
CSPRDH-STU-M4-70 |
Part Number |
---|
Loading...
Nominal of Thread (M) | 4 | Length L (mm) | 70 | Pitch(mm) | 0.7 |
---|---|---|---|---|---|
Detailed Shape | Round countersunk | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | Steel | Thread ridge Type | Metric coarse | Tip shape | Flat End |
Sales Unit | Box/package | Screw Type | Half Thread | Thread Length(mm) | 50 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy