(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Resin sheet tapes with high sliding property and with slippery touch. Suitable for enhancing the sliding of workpieces.
Part Number
Configured Part Number is shown.
[ M ]Material | |
① | Fluororesin Film |
② | Adhesives (Silicon Type) |
Part Number | - | W |
PTFET2 | - | 13 |
Part Number | W (mm) | T (mm) | ①Fluorine Film Thickness | Adhesive Strength (N/25mm Wide) | Tensile Strength (N/25mm Width) | Elongation % | Dielectric Breakdown KV | |
Type | No. | |||||||
PTFET | 1 | 13 25 50 | 0.08 | 0.05 | 6.13 | 49.0 | 200 | 4.5 |
2 | 0.13 | 0.08 | 9.32 | 56.4 | 250 | 7.5 | ||
3 | 0.18 | 0.13 | 10.79 | 122.6 | 340 | 8.2 | ||
4 | 0.23 | 0.18 | 11.52 | 149.6 | 360 | 9.0 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PTFET1-13 |
PTFET1-25 |
PTFET1-50 |
PTFET2-13 |
PTFET2-25 |
PTFET2-50 |
PTFET3-13 |
PTFET3-25 |
PTFET3-50 |
PTFET4-13 |
PTFET4-25 |
PTFET4-50 |
Part Number |
---|
Loading...
Material | Fluororesin (fluoropolymer, PTFE) | Grade | Standard | Color | Gray |
---|---|---|---|---|---|
Hole Machining | No Drilling Alteration | Material | Fluororesin (fluoropolymer, PTFE) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy