(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Sheet - Acetal

Plastic Sheet - Acetal

These general-purpose acetal copolymer sheets are machinable and resist expanding in heat and moisture, so they can be machined to close tolerances. They outperform other materials like nylon in high-moisture environments or when submerged.Tensile Strength Rating: Good

Impact Strength Rating: Poor

Friction Rating: Slippery

Water Absorption Rating: Good

Hardness: Rockwell M90

Density: 0.051 lbs / cu. in.

Temperature Range: -50° to 180° F

Specifications Met: UL 94 HB

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BULK-PS-AC-1
BULK-PS-AC-2
BULK-PS-AC-3
BULK-PS-AC-5
BULK-PS-AC-6
BULK-PS-AC-7
BULK-PS-AC-8
BULK-PS-AC-9
BULK-PS-AC-10
BULK-PS-AC-11
BULK-PS-AC-12
BULK-PS-AC-14
BULK-PS-AC-15
BULK-PS-AC-16
BULK-PS-AC-17
BULK-PS-AC-18
BULK-PS-AC-19
BULK-PS-AC-20
BULK-PS-AC-21
BULK-PS-AC-23
BULK-PS-AC-24
BULK-PS-AC-25
BULK-PS-AC-26
BULK-PS-AC-27
BULK-PS-AC-28
BULK-PS-AC-29
BULK-PS-AC-30
BULK-PS-AC-31
BULK-PS-AC-33
BULK-PS-AC-34
BULK-PS-AC-35
BULK-PS-AC-37
BULK-PS-AC-38
BULK-PS-AC-39
BULK-PS-AC-40
BULK-PS-AC-42
BULK-PS-AC-43
BULK-PS-AC-44
BULK-PS-AC-45
BULK-PS-AC-46
BULK-PS-AC-49
BULK-PS-AC-50
BULK-PS-AC-51
BULK-PS-AC-52
BULK-PS-AC-55
BULK-PS-AC-56
BULK-PS-AC-57
BULK-PS-AC-58
BULK-PS-AC-76
BULK-PS-AC-77
BULK-PS-AC-78
BULK-PS-AC-79
BULK-PS-AC-81
BULK-PS-AC-82
BULK-PS-AC-83
BULK-PS-AC-85
BULK-PS-AC-86
BULK-PS-AC-87
BULK-PS-AC-88
BULK-PS-AC-90
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Length A Dimension (Inch Product) Width B Dimension (Inch Product) Plate Thickness T Dimension (Inch Product) Thickness
(inch)
1 Piece(s)

13 Days

White12121/41/4
1 Piece(s)

13 Days

White12123/83/8
1 Piece(s)

13 Days

White12121/21/2
1 Piece(s)

13 Days

White12123/43/4
1 Piece(s)

13 Days

White121211
1 Piece(s)

13 Days

White12121 1/41 1/4
1 Piece(s)

13 Days

White12121 1/21 1/2
1 Piece(s)

51 Days

White121222
1 Piece(s)

13 Days

White24121/41/4
1 Piece(s)

13 Days

White24123/83/8
1 Piece(s)

13 Days

White24121/21/2
1 Piece(s)

81 Days

White24123/43/4
1 Piece(s)

13 Days

White241211
1 Piece(s)

51 Days

White24121 1/41 1/4
1 Piece(s)

81 Days

White24121 1/21 1/2
1 Piece(s)

13 Days

White241222
1 Piece(s)

13 Days

White24241/41/4
1 Piece(s)

51 Days

White24243/83/8
1 Piece(s)

51 Days

White24241/21/2
1 Piece(s)

13 Days

White24243/43/4
1 Piece(s)

13 Days

White242411
1 Piece(s)

51 Days

White24241 1/41 1/4
1 Piece(s)

51 Days

White24241 1/21 1/2
1 Piece(s)

13 Days

White242422
1 Piece(s)

13 Days

White4824-1/32
1 Piece(s)

13 Days

White4824-1/16
1 Piece(s)

Quote

White4824-3/32
1 Piece(s)

13 Days

White48241/81/8
1 Piece(s)

13 Days

White48241/41/4
1 Piece(s)

13 Days

White48243/83/8
1 Piece(s)

13 Days

White48241/21/2
1 Piece(s)

13 Days

White48243/43/4
1 Piece(s)

13 Days

White482411
1 Piece(s)

Quote

White48241 1/41 1/4
1 Piece(s)

13 Days

White48241 1/21 1/2
1 Piece(s)

51 Days

White482422
1 Piece(s)

51 Days

White2424-1/32
1 Piece(s)

81 Days

White2424-1/16
1 Piece(s)

13 Days

White2424-3/32
1 Piece(s)

13 Days

White24241/81/8
1 Piece(s)

81 Days

White2412-1/32
1 Piece(s)

81 Days

White2412-1/16
1 Piece(s)

13 Days

White2412-3/32
1 Piece(s)

Quote

White24121/81/8
1 Piece(s)

13 Days

White1212-1/32
1 Piece(s)

13 Days

White1212-1/16
1 Piece(s)

13 Days

White1212-3/32
1 Piece(s)

Quote

White12121/81/8
1 Piece(s)

13 Days

White66-1/32
1 Piece(s)

13 Days

White66-1/16
1 Piece(s)

Quote

White66-3/32
1 Piece(s)

51 Days

White661/81/8
1 Piece(s)

13 Days

White661/41/4
1 Piece(s)

13 Days

White663/83/8
1 Piece(s)

13 Days

White661/21/2
1 Piece(s)

13 Days

White663/43/4
1 Piece(s)

13 Days

White6611
1 Piece(s)

13 Days

White661 1/41 1/4
1 Piece(s)

13 Days

White661 1/21 1/2
1 Piece(s)

51 Days

White6622

Loading...

Basic Information

Material Polyacetal (POM, Duracon) Grade Standard Clarity Opaque
Tensile Strength 9,100 psi Impact Strength 1.1 ft. - lbs./in. Coefficient of friction 0.35
Water Absorption 0.0022 Detailed, Material Acetal Copolymer

Additional Products in this Category

Tech Support