(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
PEEK bars are wear-resistant and withstand repetitive processes and abrasion. They resist steam, water, and sea water while maintaining their stiffness at high temperatures.
Tensile Strength Rating: Excellent
Impact Strength Rating: Poor
Friction Rating: Slippery
Water Absorption Rating: Good
Hardness: Rockwell M100
Density: 0.047 lbs / cu. In.
Temperature Range: -20° to 480° F
Loading...
Material | PEEK | Grade | Standard | Color | Beige |
---|---|---|---|---|---|
Clarity | Opaque | Tensile Strength | 13,500 psi | Impact Strength | 1.0 ft. - lbs./in. |
Coefficient of friction | 0.25 | Water Absorption | 0.002 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy