(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Shock Absorbing Bumpers - Plate & Holder Type

Shock Absorbing Bumpers - Plate & Holder Type
  • Volume Discount

The pressure contact area is made wider than Round Type to enhance the shock absorption performance

  • METRIC
  • inCAD Components

PDFP.2019-2588

Unit examples related to this product
Shock Absorbing Bumpers -Plate / Holder-:Related Image
・Materials
Gel [ M ] Material: Viscoelastic Elastomer (Gray)
[ H ] Hardness: GELP Asker F85
GELH Asker F75 (lower), Asker F98 (upper)
Plate [ M ] Material: ABS Resin

Specifications

Part Number
GELP10
Part NumberAHA1B1t
TypeB
GELP
Plate Type
1050580154
301035
GELH
Holder Type
101015

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GELH10
GELP10
GELP30
Part NumberMinimum order quantityVolume DiscountDays to Ship Width B
(mm)
Hardness (Shore, Asker, Penetration) Specifications
1 Piece(s)Available

8 Days or more

10Asker F75 (Lower Side), Asker F98 (Upper Side)Holder Type
1 Piece(s)Available

8 Days or more

10Asker F85Plate Type
1 Piece(s)Available

Same day

Stock

30Asker F85Plate Type

Loading...

  1. 1

More Information

Shock Absorbing Bumpers -Plate / Holder-:Related Image

Example

Shock Absorbing Bumpers -Plate / Holder-:Related Image
 

Basic Information

Material, General Urethane Adhesive Tape W/o Adhesive Tape Material, Details Viscoelastic Elastomer
Color Gray Hole Machining No Drilling Alteration

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.