(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High Strength Rubber Rolls are used in applications with heavy compression and often used as flange gaskets, diaphragm packing. They have a fabric insert and stand up to high stress and flex. Neoprene has a good balance of properties and is suitable for oils, water, and refrigerants.
Durometer: 60A
Elongation: 3.5
Tear Strength: 20 N/mm
Compression Set: 0.33
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Material, General | Rubber | Adhesive Tape | w/o Adhesive | Width(inch) | 36 |
---|---|---|---|---|---|
Material, Details | Neoprene | Color | Black | Tensile Strength | 1,500 psi |
Texture | Smooth |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy