(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CR Absorbent Rubber Pad (with or without Tape)

CR Absorbent Rubber Pad (with or without Tape)
  • Volume Discount

A fully balanced synthetic rubber with excellent weatherability, heat, oil and chemical resistance.

Part Number

Configured Part Number is shown.

Part Number
NV-2-1000-100
NV-2-1000-200
NV-2-1000-300
NV-2-1000-500
NV-2-100-100
NV-2-200-100
NV-2-200-200
NV-2-300-200
NV-2-300-300
NV-2-500-100
NV-2-500-200
NV-2-500-300
NV-2-500-500
NV-3-1000-100
NV-3-1000-200
NV-3-1000-300
NV-3-1000-500
NV-3-100-100
NV-3-200-100
NV-3-200-200
NV-3-300-100
NV-3-300-200
NV-3-300-300
NV-3-500-100
NV-3-500-200
NV-3-500-300
NV-3-500-500
NV-5-1000-100
NV-5-1000-200
NV-5-1000-500
NV-5-100-100
NV-5-200-100
NV-5-200-200
NV-5-300-100
NV-5-300-200
NV-5-300-300
NV-5-500-100
NV-5-500-200
NV-5-500-500
NV-10-1000-100
NV-10-1000-200
NV-10-1000-500
NV-10-100-100
NV-10-200-100
NV-10-200-200
NV-10-300-100
NV-10-300-200
NV-10-300-300
NV-10-500-100
NV-10-500-200
NV-10-500-300
NV-10-500-500
NV-15-1000-100
NV-15-1000-300
NV-15-1000-500
NV-15-100-100
NV-15-200-100
NV-15-200-200
NV-15-300-300
NV-15-500-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(mm)
Width
(mm)
Length
(mm)
1 Piece(s)Available

14 Days or more

No Seal21001000
1 Piece(s)Available

14 Days or more

No Seal22001000
1 Piece(s)Available

15 Days or more

No Seal23001000
1 Piece(s)Available

8 Days or more

No Seal25001000
1 Piece(s)Available

8 Days or more

No Seal2100100
1 Piece(s)Available

14 Days or more

No Seal2100200
1 Piece(s)Available

14 Days or more

No Seal2200200
1 Piece(s)Available

8 Days or more

No Seal2200300
1 Piece(s)Available

8 Days or more

No Seal2300300
1 Piece(s)Available

8 Days or more

No Seal2100500
1 Piece(s)Available

14 Days or more

No Seal2200500
1 Piece(s)Available

14 Days or more

No Seal2300500
1 Piece(s)Available

8 Days or more

No Seal2500500
1 Piece(s)Available

14 Days or more

No Seal31001000
1 Piece(s)Available

15 Days or more

No Seal32001000
1 Piece(s)Available

15 Days or more

No Seal33001000
1 Piece(s)Available

8 Days or more

No Seal35001000
1 Piece(s)Available

14 Days or more

No Seal3100100
1 Piece(s)Available

8 Days or more

No Seal3100200
1 Piece(s)Available

14 Days or more

No Seal3200200
1 Piece(s)Available

14 Days or more

No Seal3100300
1 Piece(s)Available

14 Days or more

No Seal3200300
1 Piece(s)Available

15 Days or more

No Seal3300300
1 Piece(s)Available

14 Days or more

No Seal3100500
1 Piece(s)Available

14 Days or more

No Seal3200500
1 Piece(s)Available

14 Days or more

No Seal3300500
1 Piece(s)Available

14 Days or more

No Seal3500500
1 Piece(s)Available

15 Days or more

No Seal51001000
1 Piece(s)Available

15 Days or more

No Seal52001000
1 Piece(s)Available

15 Days or more

No Seal55001000
1 Piece(s)Available

14 Days or more

No Seal5100100
1 Piece(s)Available

8 Days or more

No Seal5100200
1 Piece(s)Available

14 Days or more

No Seal5200200
1 Piece(s)Available

14 Days or more

No Seal5100300
1 Piece(s)Available

14 Days or more

No Seal5200300
1 Piece(s)Available

8 Days or more

No Seal5300300
1 Piece(s)Available

14 Days or more

No Seal5100500
1 Piece(s)Available

14 Days or more

No Seal5200500
1 Piece(s)Available

15 Days or more

No Seal5500500
1 Piece(s)Available

15 Days or more

No Seal101001000
1 Piece(s)Available

15 Days or more

No Seal102001000
1 Piece(s)Available

15 Days or more

No Seal105001000
1 Piece(s)Available

14 Days or more

No Seal10100100
1 Piece(s)Available

14 Days or more

No Seal10100200
1 Piece(s)Available

14 Days or more

No Seal10200200
1 Piece(s)Available

14 Days or more

No Seal10100300
1 Piece(s)Available

15 Days or more

No Seal10200300
1 Piece(s)Available

14 Days or more

No Seal10300300
1 Piece(s)Available

15 Days or more

No Seal10100500
1 Piece(s)Available

15 Days or more

No Seal10200500
1 Piece(s)Available

14 Days or more

No Seal10300500
1 Piece(s)Available

15 Days or more

No Seal10500500
1 Piece(s)Available

15 Days or more

No Seal151001000
1 Piece(s)Available

15 Days or more

No Seal153001000
1 Piece(s)Available

15 Days or more

No Seal155001000
1 Piece(s)Available

14 Days or more

No Seal15100100
1 Piece(s)Available

14 Days or more

No Seal15100200
1 Piece(s)Available

15 Days or more

No Seal15200200
1 Piece(s)Available

15 Days or more

No Seal15300300
1 Piece(s)Available

15 Days or more

No Seal15100500

Loading...

Basic Information

Material, General Sponge Material, Details Chloroprene (CR) Color Black

Additional Products in this Category

Tech Support