(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Silicone Foam Strip, Sheet, Roll - FDA

Silicone Foam Strip, Sheet, Roll - FDA

This Silicone Foam is made of FDA materials and is lighter and more resilient than most Silicone foams. It is also UL listed for flame retardance. Silicone displays excellent resistance to high and low temperatures, compression set, chemicals and weather. Applications include gaskets, heat shields, fire stops, cushions, and insulation for a wide variety of applications.

Cell Type: Closed Cell

Firmness: Medium (9 - 13 psi)

Compression Deflection @25%: 9 psi

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSASSR-FDA-1
ZUSASSR-FDA-2
ZUSASSR-FDA-3
ZUSASSR-FDA-4
ZUSASSR-FDA-5
ZUSASSR-FDA-6
ZUSASSR-FDA-7
ZUSASSR-FDA-8
ZUSASSR-FDA-9
ZUSASSR-FDA-10
ZUSASSR-FDA-11
ZUSASSR-FDA-12
ZUSASSR-FDA-13
ZUSASSR-FDA-14
ZUSASSR-FDA-15
ZUSASSR-FDA-16
ZUSASSR-FDA-17
ZUSASSR-FDA-18
ZUSASSR-FDA-19
ZUSASSR-FDA-20
ZUSASSR-FDA-21
ZUSASSR-FDA-22
ZUSASSR-FDA-23
ZUSASSR-FDA-24
ZUSASSR-FDA-25
ZUSASSR-FDA-26
ZUSASSR-FDA-27
ZUSASSR-FDA-101
ZUSASSR-FDA-102
ZUSASSR-FDA-103
ZUSASSR-FDA-104
ZUSASSR-FDA-105
ZUSASSR-FDA-106
ZUSASSR-FDA-107
ZUSASSR-FDA-108
ZUSASSR-FDA-109
ZUSASSR-FDA-110
ZUSASSR-FDA-111
ZUSASSR-FDA-112
ZUSASSR-FDA-113
ZUSASSR-FDA-114
ZUSASSR-FDA-115
ZUSASSR-FDA-116
ZUSASSR-FDA-117
ZUSASSR-FDA-118
ZUSASSR-FDA-119
ZUSASSR-FDA-120
ZUSASSR-FDA-201
ZUSASSR-FDA-202
ZUSASSR-FDA-203
ZUSASSR-FDA-204
Part NumberMinimum order quantityVolume DiscountDays to Ship Adhesive Tape Thickness
(inch)
Width
(inch)
Length
(inch)
Backing type
1 Piece(s)

13 Days

with Adhesive1/161/472High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/472High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/41/472High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/872High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/83/872High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/43/872High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive3/83/872High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161/272High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/81/272High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41/272High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/81/272High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/21/272High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/163/472High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/83/472High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/43/472High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/83/472High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/23/472High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/16172High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/8172High Temperature Adhesive
1 Piece(s)

81 Days

with Adhesive1/4172High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/8172High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/2172High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/16272High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/8272High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/4272High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/8272High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/2272High Temperature Adhesive
1 Piece(s)

13 Days

w/o Adhesive1/161212Plain
1 Piece(s)

51 Days

w/o Adhesive1/81212Plain
1 Piece(s)

51 Days

w/o Adhesive1/41212Plain
1 Piece(s)

Quote

w/o Adhesive3/81212Plain
1 Piece(s)

Quote

w/o Adhesive1/21212Plain
1 Piece(s)

13 Days

w/o Adhesive1/161224Plain
1 Piece(s)

Quote

w/o Adhesive1/81224Plain
1 Piece(s)

51 Days

w/o Adhesive1/41224Plain
1 Piece(s)

Quote

w/o Adhesive3/81224Plain
1 Piece(s)

Quote

w/o Adhesive1/21224Plain
1 Piece(s)

Quote

with Adhesive1/161212High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/81212High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/41212High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive3/81212High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/21212High Temperature Adhesive
1 Piece(s)

13 Days

with Adhesive1/161224High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/81224High Temperature Adhesive
1 Piece(s)

51 Days

with Adhesive1/41224High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive3/81224High Temperature Adhesive
1 Piece(s)

Quote

with Adhesive1/21224High Temperature Adhesive
1 Piece(s)

Quote

w/o Adhesive1/1612144Plain
1 Piece(s)

Quote

w/o Adhesive1/812144Plain
1 Piece(s)

13 Days

w/o Adhesive1/412144Plain
1 Piece(s)

Quote

w/o Adhesive3/812144Plain

Loading...

  1. 1

Basic Information

Material, General Sponge Color Gray Tensile Strength 45 psi
Texture Ultra Smooth

Additional Products in this Category

Tech Support