(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Supports for Cam Follower - Block.

Supports for Cam Follower - Block.

Click this image to zoom it.

Move the mouse over the image to zoom

•Category: Cam Followers
For complete product overview and details on Block Brackets for Cam Followers see the sections below:

  • inCAD Components
Brackets for Cam Followers - Block:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
CMFB1045 Carbon SteelBlack Oxide
CMFElectroless Nickel Plating
CMFS304 Stainless Steel-

Specifications

Part Number-h
CMFB8-25
Part Numberh
1mm Increment
HTL1Ld1d2t
Typed
CMFB
C
MF
CMFS
612~25 h+61024387.54.55
815~30 h+7129.55.56.5
1020~35h+102642116.510
1220~40h+11284411

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CMF6-[12-25/1]
CMF8-[15-30/1]
CMF10-[20-35/1]
CMF12-[20-40/1]
CMFB6-[12-25/1]
CMFB8-[15-30/1]
CMFB10-[20-35/1]
CMFB12-[20-40/1]
CMFS6-[12-25/1]
CMFS8-[15-30/1]
CMFS10-[20-35/1]
CMFS12-[20-40/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size on Cam Follower (M)
(mm)
Material d
(φ)
Surface Treatment h
(mm)
1 Piece(s)

10 Days or more

10M6[Carbon Steel] 1045 Carbon Steel6Electroless Nickel Plating12 ~ 25
1 Piece(s)

10 Days or more

10M8[Carbon Steel] 1045 Carbon Steel8Electroless Nickel Plating15 ~ 30
1 Piece(s)

10 Days or more

10M10[Carbon Steel] 1045 Carbon Steel10Electroless Nickel Plating20 ~ 35
1 Piece(s)

10 Days or more

10M12[Carbon Steel] 1045 Carbon Steel12Electroless Nickel Plating20 ~ 40
1 Piece(s)

10 Days or more

10M6[Carbon Steel] 1045 Carbon Steel6Black Oxide Coating12 ~ 25
1 Piece(s)

10 Days or more

10M8[Carbon Steel] 1045 Carbon Steel8Black Oxide Coating15 ~ 30
1 Piece(s)

10 Days or more

10M10[Carbon Steel] 1045 Carbon Steel10Black Oxide Coating20 ~ 35
1 Piece(s)

10 Days or more

10M12[Carbon Steel] 1045 Carbon Steel12Black Oxide Coating20 ~ 40
1 Piece(s)

10 Days or more

10M6[Stainless Steel] 304 Stainless Steel6None12 ~ 25
1 Piece(s)

10 Days or more

10M8[Stainless Steel] 304 Stainless Steel8None15 ~ 30
1 Piece(s)

10 Days or more

10M10[Stainless Steel] 304 Stainless Steel10None20 ~ 35
1 Piece(s)

10 Days or more

10M12[Stainless Steel] 304 Stainless Steel12None20 ~ 40

Loading...

  1. 1
 

Basic Information

Category Cam Followers Roller Lining None Shaft None

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.