(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Follower - Hexlube® Universal, Heavy Stud, Crowned, CHLW Series

Cam Follower - Hexlube® Universal, Heavy Stud, Crowned, CHLW Series

• Sizes CH 16 LW through CH 22 LW cannot be relubricated.

• HexLube® Cam Followers can be regreased through the hex head using a Lincoln #5803 or Alemite #6785 needle nozzle adapter.

Part Number

Configured Part Number is shown.



Part Number
CH16LW
CH24LW
CH32LW
CH40LW
CH48LW
CH64LW
CH80LW
CH128LW
Part NumberMinimum order quantityVolume DiscountDays to Ship Basic Load Rating, Dynamic Rating
(kN)
Basic Load Rating, Static Rating
(kN)
Allowable Rotational Speed
(rpm)
1 Piece(s)

9 Days

191331145000
1 Piece(s)

9 Days

4760129895000
1 Piece(s)

9 Days

7518182384500
1 Piece(s)

9 Days

10854258003900
1 Piece(s)

9 Days

14769351413100
1 Piece(s)

9 Days

28914742852200
1 Piece(s)

9 Days

418141129852000
1 Piece(s)

9 Days

978613024781300

Loading...

  1. 1

Basic Information

Category Cam Followers Roller Type Spherical Outer Ring Tightening Method Hex Socket on Head
Material Carbon Steel Cam Follower Type Standard Roller Follower Type Non-Separate
Unit Inch Series Roller Guiding Method Full Roller Type

Additional Products in this Category

Tech Support