(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cam Followers - With urethane roller, crowned or flat.

Cam Followers - With urethane roller, crowned or flat.
  • Volume Discount

Clamping method with flat groove. The outer diameter of the roller can be configured as crowned or flat. Options with or without seals. Available in 52100 bearing steel or 440C stainless steel. Maximum operating temperatures of 80°C.

  • inCAD Components
Cam Followers - With Urethane Roller, Crown Type, No Seal:Related Image
・Materials
RFlat[ M ]Material[ A ]Accessories
No SealWith SealNo SealWith SealUrethaneCam Followers
CFFRRCFFRRZCFFRUCFFRUZShore A9052100 Bearing Steel1 Hex Nut (1045 Carbon Steel Carbon Steel, Black Oxide)
CFFRRSCFFRRZS-CFFRUZS440C Stainless SteelHex Nut 1 pc. (304 Stainless Steel)

Specifications

Part Number-D
CFFRUZ10
CFFRUU12
-
-
22
32
Part NumberD MxPitchBB1Ld1d21Allowable Load
(N)
Allowable Rotational Speed (rpm)Mass (g)
Typedh7 Tolerance
(R, No Seal)
CFFRR
CFFRRS
(R, With Seal)
CFFRRZ
CFFRRZS
(Flat, No Seal)
CFFRU

(Flat, With Seal)
CFFRUZ
CFFRUZS
5 0
- 0.012
135x0.87.5910233.1*--68150013
6166x1.091112284*90130022
8 0
- 0.015
198x1.25113296118033
102210x1.2513121336110106050
2611893066
12 0
- 0.018
3012x1.514141540636147830103
32151800113
163516x1.5181819.5528202740181
*For Standard Type, grease replenishing hole is provided on the head only. For d5, no grease replenishment hole is provided.
[ ! ]kgf=Nx0.101972

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CFFRR5-13
CFFRR6-16
CFFRR8-19
CFFRR10-26
CFFRRS5-13
CFFRRS6-16
CFFRRS8-19
CFFRRZ5-13
CFFRRZ6-16
CFFRRZ8-19
CFFRRZ10-22
CFFRRZ10-26
CFFRRZS5-13
CFFRRZS6-16
CFFRRZS8-19
CFFRRZS10-22
CFFRRZS10-26
CFFRU5-13
CFFRU6-16
CFFRU8-19
CFFRU10-22
CFFRU10-26
CFFRUZ5-13
CFFRUZ6-16
CFFRUZ8-19
CFFRUZ10-22
CFFRUZ10-26
CFFRUZS5-13
CFFRUZS8-19
CFFRUZS10-22
CFFRUZS10-26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRoller Type O.D. D
(Ø)
Width B
(mm)
Thread Size on Cam Follower (M)
(mm)
Material Roller Guiding Method Allowable Rotational Speed
(rpm)
Allowable Load
(N)
Seals
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Carbon Steel] 52100 Bearing Steel-150068None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Carbon Steel] 52100 Bearing Steel-130090None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Carbon Steel] 52100 Bearing Steel-118096None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Carbon Steel] 52100 Bearing Steel-930118None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Stainless Steel] 440C Stainless Steel-150068None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Stainless Steel] 440C Stainless Steel-130090None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Stainless Steel] 440C Stainless Steel-118096None
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Carbon Steel] 52100 Bearing SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Carbon Steel] 52100 Bearing SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Carbon Steel] 52100 Bearing SteelRetainer Type118096Provided
1 Piece(s)Available

Same day

Stock

10[Spherical Outer Ring] Type R2212M10[Carbon Steel] 52100 Bearing SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Carbon Steel] 52100 Bearing SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R139M5[Stainless Steel] 440C Stainless SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1611M6[Stainless Steel] 440C Stainless SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R1911M8[Stainless Steel] 440C Stainless SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2212M10[Stainless Steel] 440C Stainless SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10[Spherical Outer Ring] Type R2612M10[Stainless Steel] 440C Stainless SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Carbon Steel] 52100 Bearing Steel-150068None
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Carbon Steel] 52100 Bearing Steel-130090None
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Carbon Steel] 52100 Bearing Steel-118096None
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Carbon Steel] 52100 Bearing Steel-1060110None
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Carbon Steel] 52100 Bearing Steel-930118None
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Carbon Steel] 52100 Bearing SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10Flat Type1611M6[Carbon Steel] 52100 Bearing SteelRetainer Type130090Provided
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Carbon Steel] 52100 Bearing SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Carbon Steel] 52100 Bearing SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Carbon Steel] 52100 Bearing SteelRetainer Type930118Provided
1 Piece(s)Available

8 Days or more

10Flat Type139M5[Stainless Steel] 440C Stainless SteelRetainer Type150068Provided
1 Piece(s)Available

8 Days or more

10Flat Type1911M8[Stainless Steel] 440C Stainless SteelRetainer Type118096Provided
1 Piece(s)Available

8 Days or more

10Flat Type2212M10[Stainless Steel] 440C Stainless SteelRetainer Type1060110Provided
1 Piece(s)Available

8 Days or more

10Flat Type2612M10[Stainless Steel] 440C Stainless SteelRetainer Type930118Provided

Loading...

  1. 1
 

Basic Information

Category Cam Followers Tightening Method Standard Type Roller Lining With Urethane
Shaft Provided Unit Metric Series

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.