(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For the customer who orders 5 pcs. or more for the same part number, the profitable and convenient volume discount rate is set up.
Part Number
Configured Part Number is shown.
Both Ends Stepped and Threaded | Spline Shaft [ M ] 52100 Bearing Steel Nut [ M ] SCM415 Alloy Steel (JIS) Equivalent [ H ] Hardness: 58HRC~ |
Spline Shaft, Nut [ M ] 440C Stainless Steel [ H ] Hardness: 55HRC~ |
Nut 1 pc. | Nut 1 pc. | |
With Round Flange Nut | BSYM | BSYMS |
With Compact Flange Nut | BSYN | - |
With Straight Nut | BSYS | BSYSS |
Part Number | - | L | - | F | - | E | - | B | - | S | - | P | - | Q | - | M | - | N |
![]() ![]() ![]() | - - - | 250 250 250 | - - - | F20 F20 F20 | - - - | E20 E20 E20 | - - - | B8 B8 B8 | - - - | S8 S8 S8 | - - - | P6 P6 P6 | - - - | Q6 Q6 Q6 | - - - | M6 M6 M6 | - - - | N6 N6 N6 |
Part Number | 1mm Increment | P, Q | M (Coarse), N (Coarse) (M≤P, N≤Q) | D | (Y) | Mass (kg/m) | |||||||||||||||||||||||
Type | No. | L | F, E | B, S | 1-Nut Type | ||||||||||||||||||||||||
1-Nut Type | min~max | ||||||||||||||||||||||||||||
BSYM BSYN BSYS BSYMS BSYSS | *6 | 60~400 (190) | When P, Q=3 4≤F, E≤9 When P, Q=4 4≤F, E≤16 When P, Q≥5 4≤F, E≤P, Qx5 [ ! ]F, E≥B, S+2 | When M, N=3 2≤B, S≤M, Nx3 When M, N=4 2≤B, S≤M, Nx4 When M, N≥5 2≤B, S≤M, Nx5 [ ! ]B, S≥Pitchx3+ℓ [ ! ]For Stainless Steel materials, M, N≤B, S≤M, Nx3 | 3 | 4 | 5 | 3 | 4 | 5 | 6 | 52~392 (182) | 0.23 | ||||||||||||||||
*8 | 60~400 (190) | 4 | 5 | 6 | 4 | 5 | 6 | 8 | 52~392 (182) | 0.39 | |||||||||||||||||||
*10 | 60~600 (390) | 4 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | 10.4 | 52~592 (382) | 0.65 | |||||||||||||||||
*13 | 60~600 (390) | 5 | 6 | 8 | 10 | 5 | 6 | 8 | 10 | 13.4 | 52~592 (382) | 1.11 | |||||||||||||||||
*16 | 70~600 (390) | 5 | 6 | 8 | 10 | 12 | 13 | 6 | 8 | 10 | 12 | 16.6 | 62~592 (382) | 1.65 | |||||||||||||||
20 | 80~700 | 8 | 10 | 12 | 13 | 15 | 16 | 6 | 8 | 10 | 12 | 16 | 20.6 | 72~692 | 2.57 | ||||||||||||||
25 | 90~900 | 8 | 10 | 12 | 13 | 15 | 16 | 20 | 6 | 8 | 10 | 12 | 16 | 20 | 25.8 | 82~892 | 4.04 | ||||||||||||
30 | 100~1150 | 10 | 12 | 13 | 15 | 16 | 20 | 25 | 8 | 10 | 12 | 16 | 20 | 24 | 30.8 | 92~1142 | 5.85 |
No. | D (h6) | L | Df | H | P.C.D. | d1 | d2 | h | W | d | B | Basic Rated Torque | Basic Load Rating | Allowable Static Moment | Mass (kg) | |||
Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | |||||||||||||
6 | 14 | 25 | 30 | 6 | 22 | 3.5 | 6 | 3.1 | 6.5 | 1.5 | 18 | 3.8 | 7 | 1.2 | 2.1 | 5 | 36 | 0.03 |
8 | 16 | 32 | 24 | 21 | 4.8 | 8.7 | 1.2 | 2.1 | 5 | 36 | 0.04 | |||||||
10 | 21 | 40 (33) | 42 (41) | 6 (8) | 32 (30) | 4.5 | 8 | 4.4 (5.3) | 14 (8.5) | 25 | 19 (11) | 34 (21) | 3.8 (2.4) | 6.9 (4.3) | 26 (15) | 181 (102) | 0.09 | |
13 | 24 | 44 (36) | 44 (45) | 7 (8) | 33 (34) | 15 (10) | - | 28 (20) | 52 (37) | 4.6 (3.3) | 8.3 (5.9) | 36 (22) | 251 (148) | 0.11 | ||||
16 | 31 | 50 | 51 | 7 | 40 | 4.4 | 18 | 51 | 93 | 6.2 | 11.1 | 56 | 386 | 0.2 | ||||
20 | 35 | 63 | 58 | 9 | 45 | 5.5 | 9.5 | 5.4 | 22.5 | 2 | 85 | 154 | 8.5 | 15.3 | 83 | 611 | 0.3 | |
25 | 42 | 71 | 65 | 52 | 26.5 | 193 | 348 | 15.4 | 27.7 | 173 | 1248 | 0.4 | ||||||
30 | 47 | 80 | 75 | 10 | 60 | 6.6 | 11 | 6.5 | 30 | 2.5 | 272 | 490 | 18.5 | 33.3 | 212 | 1581 | 0.57 |
No. | D (h6) | L | b | t +0.05 ++0 ( ) | d | α | Basic Rated Torque | Basic Load Rating | Allowable Static Moment | Mass (kg) | Dimension of Key (Included) | |||||||||
Tolerance | Dynamic Ct (N·m) | Static C0t (N·m) | Dynamic C (kN) | Static C0 (kN) | M01 (N·m) | M02 (N·m) | B | h | L1 | R | ||||||||||
Tolerance | Tolerance | |||||||||||||||||||
6 | 14 | 25 | 2.5 | +0.014 +0.14 | 1.2 | 1.5 | 15° | 3.8 | 7 | 1.2 | 2.1 | 5 | 36 | 0.012 | 2.5 | +0.016 +0.006 | 2.5 | -0.25 -0.025 | 10.5 | 1.25 |
8 | 16 | 25° | 4.8 | 8.7 | 1.2 | 2.1 | 5 | 36 | 0.013 | 10.5 | ||||||||||
10 | 21 | 40 (33) | 3 | 1.5 | - | 19 (11) | 34 (21) | 3.8 (2.4) | 6.9 (4.3) | 26 (15) | 181 (102) | 0.06 | 3 | 3 | 17 (14) | 1.5 | ||||
13 | 24 | 44 (36) | 28 (20) | 52 (37) | 4.6 (3.3) | 8.3 (5.9) | 36 (22) | 251 (148) | 0.07 | 17 (14) | ||||||||||
16 | 31 | 50 | 3.5 | +0.018 +0.14 | 2 | 51 | 93 | 6.2 | 11.1 | 56 | 386 | 0.15 | 3.5 | +0.024 +0.012 | 3.5 | -0.25 -0.030 | 18 | 1.75 | ||
20 | 35 | 63 | 4 | 2.5 | 2 | 85 | 154 | 8.5 | 15.3 | 83 | 611 | 0.2 | 4 | 4 | 29 | 2 | ||||
25 | 42 | 71 | 193 | 348 | 15.4 | 27.7 | 173 | 1248 | 0.29 | 33 | ||||||||||
30 | 47 | 80 | 2.5 | 272 | 490 | 18.5 | 33.3 | 212 | 1581 | 0.37 | 42 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
BSYM6-[60-400/1]-F[4-25/1]-E[4-25/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYM6G-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYM6L-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYM8-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYM8G-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYM8L-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYM10-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYM10G-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYM10L-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYM13-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYM13G-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYM13L-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYM16-[70-600/1]-F[4-65/1]-E[4-65/1]-B[2-60/1]-S[2-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYM16G-[70-600/1]-F[4-65/1]-E[4-65/1]-B[2-60/1]-S[2-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYM16L-[70-600/1]-F[4-65/1]-E[4-65/1]-B[2-60/1]-S[2-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYM20-[80-700/1]-F[4-80/1]-E[4-80/1]-B[2-90/1]-S[2-90/1]-P[8,10,12,13,15,16]-Q[8,10,12,13,15,16]-M[6,8,10,12,16]-N[6,8,10,12,16] |
BSYM20G-[80-700/1]-F[4-80/1]-E[4-80/1]-B[2-90/1]-S[2-90/1]-P[8,10,12,13,15,16]-Q[8,10,12,13,15,16]-M[6,8,10,12,16]-N[6,8,10,12,16] |
BSYM20L-[80-700/1]-F[4-80/1]-E[4-80/1]-B[2-90/1]-S[2-90/1]-P[8,10,12,13,15,16]-Q[8,10,12,13,15,16]-M[6,8,10,12,16]-N[6,8,10,12,16] |
BSYM25-[90-900/1]-F[4-100/1]-E[4-100/1]-B[2-100/1]-S[2-100/1]-P[8,10,12,13,15,16,20]-Q[8,10,12,13,15,16,20]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
BSYM25G-[90-900/1]-F[4-100/1]-E[4-100/1]-B[2-100/1]-S[2-100/1]-P[8,10,12,13,15,16,20]-Q[8,10,12,13,15,16,20]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
BSYM25L-[90-900/1]-F[4-100/1]-E[4-100/1]-B[2-100/1]-S[2-100/1]-P[8,10,12,13,15,16,20]-Q[8,10,12,13,15,16,20]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
BSYM30-[100-1150/1]-F[4-125/1]-E[4-125/1]-B[2-120/1]-S[2-120/1]-P[10,12,13,15,16,20,25]-Q[10,12,13,15,16,20,25]-M[8,10,12,16,20,24]-N[8,10,12,16,20,24] |
BSYM30G-[100-1150/1]-F[4-125/1]-E[4-125/1]-B[2-120/1]-S[2-120/1]-P[10,12,13,15,16,20,25]-Q[10,12,13,15,16,20,25]-M[8,10,12,16,20,24]-N[8,10,12,16,20,24] |
BSYM30L-[100-1150/1]-F[4-125/1]-E[4-125/1]-B[2-120/1]-S[2-120/1]-P[10,12,13,15,16,20,25]-Q[10,12,13,15,16,20,25]-M[8,10,12,16,20,24]-N[8,10,12,16,20,24] |
BSYMS6-[60-190/1]-F[4-9/1]-E[4-9/1]-B[3-15/1]-S[3-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYMS6G-[60-190/1]-F[4-9/1]-E[4-9/1]-B[3-15/1]-S[3-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYMS6L-[60-190/1]-F[4-9/1]-E[4-9/1]-B[3-15/1]-S[3-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYMS8-[60-190/1]-F[4-30/1]-E[4-30/1]-B[4-18/1]-S[4-30/1]-P[4,5,6]-Q[4,5,6]-M[4,5,6]-N[4,5,6] |
BSYMS8G-[60-190/1]-F[4-30/1]-E[4-30/1]-B[4-18/1]-S[4-30/1]-P[4,5,6]-Q[4,5,6]-M[4,5,6]-N[4,5,6] |
BSYMS8L-[60-190/1]-F[4-30/1]-E[4-30/1]-B[4-18/1]-S[4-30/1]-P[4,5,6]-Q[4,5,6]-M[4,5,6]-N[4,5,6] |
BSYMS10-[60-390/1]-F[4-40/1]-E[4-40/1]-B[4-24/1]-S[4-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYMS10G-[60-390/1]-F[4-40/1]-E[4-40/1]-B[4-24/1]-S[4-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYMS10L-[60-390/1]-F[4-40/1]-E[4-40/1]-B[4-24/1]-S[4-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYMS13-[60-390/1]-F[4-50/1]-E[4-50/1]-B[5-30/1]-S[5-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYMS13G-[60-390/1]-F[4-50/1]-E[4-50/1]-B[5-30/1]-S[5-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYMS13L-[60-390/1]-F[4-50/1]-E[4-50/1]-B[5-30/1]-S[5-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYMS16-[70-390/1]-F[4-65/1]-E[4-65/1]-B[5-39/1]-S[5-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYMS16G-[70-390/1]-F[4-65/1]-E[4-65/1]-B[5-39/1]-S[5-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYMS16L-[70-390/1]-F[4-65/1]-E[4-65/1]-B[5-39/1]-S[5-60/1]-P[5,6,8,10,12,13]-Q[5,6,8,10,12,13]-M[6,8,10,12]-N[6,8,10,12] |
BSYN6-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYN6G-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYN6L-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYN8-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYN8G-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYN8L-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYN10-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYN10G-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYN10L-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYS6-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYS6G-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYS6L-[60-400/1]-F[4-9/1]-E[4-9/1]-B[2-25/1]-S[2-25/1]-P[3,4,5]-Q[3,4,5]-M[3,4,5]-N[3,4,5] |
BSYS8-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYS8G-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYS8L-[60-400/1]-F[4-30/1]-E[4-30/1]-B[2-30/1]-S[2-30/1]-P[4,5,6]-Q[5,6]-M[4,5,6]-N[4,5,6] |
BSYS10-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYS10G-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYS10L-[60-600/1]-F[4-40/1]-E[4-40/1]-B[2-40/1]-S[2-40/1]-P[4,5,6,8]-Q[5,6,8]-M[4,5,6,8]-N[4,5,6,8] |
BSYS13-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYS13G-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
BSYS13L-[60-600/1]-F[4-50/1]-E[4-50/1]-B[2-50/1]-S[2-50/1]-P[5,6,8,10]-Q[5,6,8,10]-M[5,6,8,10]-N[5,6,8,10] |
Loading...
End Shape (Left) | Stepped Threaded | End Shape (Right) | Stepped Threaded | Type | Solid |
---|---|---|---|---|---|
Number of Nuts(pc(s).) | 1 | Ball Recirculating Type | Single |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy