(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Splines - Nut and Shaft Separate, Model LSAG

Ball Splines - Nut and Shaft Separate, Model LSAG

The IKO Linear Ball Spline G is a linear motion rolling guide in which an external cylinder performs endless linear motion along a spline shaft. Since two rows of steel balls come in contact with the raceway surface at four points, stable accuracy and rigidity can be achieved, even in applications where load with variable direction and size, or complex load is applied. The linear ball spline is extremely compact, thanks to its simple structure.

PDF

Part Number

Configured Part Number is shown.

Part Number
IKO1LSAG5SHAFT
IKO1LSAG6SHAFT
IKO1LSAG8SHAFT
IKO1LSAG10SHAFT
IKO1LSAG12SHAFT
IKO1LSAG15SHAFT
IKO1LSAG20SHAFT
IKO1LSAG25SHAFT
IKO1LSAG30SHAFT
LSAG5C1HS2
LSAG6C1HS2
LSAG8C1HS2
LSAG10C1HS2
LSAG12C1HS2
LSAG15C1HS2
LSAG20C1HS2
LSAG25C1HS2
LSAG30C1HS2
LSAGF5C1HS2
LSAGF6C1HS2
LSAGF8C1HS2
LSAGF10C1HS2
LSAGF12C1HS2
LSAGF15C1HS2
LSAGF20C1HS2
LSAGF25C1HS2
LSAGF30C1HS2
LSAGFL5C1HS2
LSAGFL6C1HS2
LSAGFL8C1HS2
LSAGFL10C1HS2
LSAGFL12C1HS2
LSAGFL15C1HS2
LSAGFL20C1HS2
LSAGFL25C1HS2
LSAGFL30C1HS2
LSAGL5C1HS2
LSAGL6C1HS2
LSAGL8C1HS2
LSAGL10C1HS2
LSAGL12C1HS2
LSAGL15C1HS2
LSAGL20C1HS2
LSAGL25C1HS2
LSAGL30C1HS2
Part NumberMinimum order quantityVolume DiscountDays to Ship Nut Type End Shape (Left) End Shape (Right) Type Spline Shaft O.D. D
(Ø)
Number of Nuts
(pc(s).)
Nut Length Nut Overall Length L1
(mm)
Nut O.D. D1
(Ø)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Allowable Torque
(N•m)
Component
1 Piece(s)

8 Days

-StandardStandardSolid5-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid6-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid8-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid10-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid12-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid15-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid20-------Shaft Only
1 Piece(s)

Quote

-StandardStandardSolid25-------Shaft Only
1 Piece(s)

8 Days

-StandardStandardSolid30-------Shaft Only
1 Piece(s)

8 Days

-------------
1 Piece(s)

8 Days

With key type---61Standard21127118553.0Nut Only
1 Piece(s)

8 Days

With key type---81Standard2515119013306.2Nut Only
1 Piece(s)

Quote

With key type---101Standard30191880215012.5Nut Only
1 Piece(s)

Quote

With key type---121Standard35212180269018.3Nut Only
1 Piece(s)

Quote

With key type---151Standard40234180607045.6Nut Only
1 Piece(s)

8 Days

With key type---201Standard50306600904090.4Nut Only
1 Piece(s)

8 Days

With key type---251Standard60371120014300178Nut Only
1 Piece(s)

95 Days

With key type---301Standard70451540019400292Nut Only
1 Piece(s)

8 Days

Flange Type---51Standard18105876411.9Nut Only
1 Piece(s)

8 Days

Flange Type---61Standard21127118553.0Nut Only
1 Piece(s)

Quote

Flange Type---81Standard2515119013306.2Nut Only
1 Piece(s)

Quote

Flange Type---101Standard30191880215012.5Nut Only
1 Piece(s)

8 Days

Flange Type---121Standard35212180269018.3Nut Only
1 Piece(s)

8 Days

Flange Type---151Standard40234180607045.6Nut Only
1 Piece(s)

8 Days

Flange Type---201Standard50306600904090.1Nut Only
1 Piece(s)

11 Days

Flange Type---251Standard60371120014300178Nut Only
1 Piece(s)

8 Days

Flange Type---301Standard70451540019400292Nut Only
1 Piece(s)

8 Days

Flange Type---51Long261087911803.5Nut Only
1 Piece(s)

Quote

Flange Type---61Long3012103015005.2Nut Only
1 Piece(s)

8 Days

Flange Type---81Long37151800247011.5Nut Only
1 Piece(s)

Quote

Flange Type---101Long47192850404023.4Nut Only
1 Piece(s)

Quote

Flange Type---121Long54213220485033Nut Only
1 Piece(s)

Quote

Flange Type---151Long652364001150086.5Nut Only
1 Piece(s)

Quote

Flange Type---201Long7130927015100151Nut Only
1 Piece(s)

8 Days

Flange Type---251Long84371540023200290Nut Only
1 Piece(s)

Quote

Flange Type---301Long98452130031600474Nut Only
1 Piece(s)

8 Days

With key type---51Long261087911803.5Nut Only
1 Piece(s)

8 Days

With key type---61Long3012103015005.2Nut Only
1 Piece(s)

8 Days

With key type---81Long37151800247011.5Nut Only
1 Piece(s)

8 Days

With key type---101Long47192850404023.4Nut Only
1 Piece(s)

65 Days

With key type---121Long54213220485033Nut Only
1 Piece(s)

8 Days

With key type---151Long652364001150086.5Nut Only
1 Piece(s)

Quote

With key type---201Long7130927015100151Nut Only
1 Piece(s)

8 Days

With key type---251Long84371540023200290Nut Only
1 Piece(s)

7 Days

With key type---301Long98452130031600474Nut Only
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Nut Type End Shape (Left) End Shape (Right) Type Spline Shaft O.D. D
(Ø)
Number of Nuts
(pc(s).)
Nut Length Nut Overall Length L1
(mm)
Nut O.D. D1
(Ø)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Allowable Torque
(N•m)
Component

Loading...

  1. 1

Basic Information

Torque Medium Torque Preload Standard Accuracy Grade High Grade

Additional Products in this Category

Tech Support