(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Splines - One End Threaded and Stepped, One End Tapped

Ball Splines - One End Threaded and Stepped, One End Tapped

Click this image to zoom it.

•Type: Solid
•Left End Shape: Stepped Threaded
•Right End Shape: Tapped
•Ball Recirculating Type: Single

  • inCAD Components

Part Number

Configured Part Number is shown.

Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image


[ ! ]When selecting Overall Length (L Dimension), check the Annealing Range. >> Click here
[ ! ]Accuracy >> Click here
・Materials
One End Stepped and Threaded, One End Tapped Spline Shaft [ M ] 52100 Bearing Steel Nut
[ M ] SCM415 Alloy Steel (JIS) Equivalent [ H ] Hardness: 58HRC~
Spline Shaft, Nut [ M ] 440C Stainless Steel [ H ] Hardness: 55HRC ~
Nut 1 pc. Nut 2 pcs. Nut 1 pc.
With Round Flange Nut BSBM BSB2M BSBMS
With Compact Flange Nut BSBN BSB2N -
With Straight Nut BSBS BSB2S BSBSS
Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image

Specifications

Part Number-L-F-B-P-M-N
Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image BSB2N10
Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image BSB2N10G
Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image BSB2N10L
-
-
-
300
300
300
-
-
-
F20
F20
F20
-
-
-
B10
B10
B10
-
-
-
P5
P5
P5
-
-
-
M5
M5

M5
-
-
-
N3
N3

N3
Alternative grease types available.
For Days to Ship, Price and Performance, see >> Click here
■Spline Shafts
Part Number1mm IncrementPM
(Coarse)
(M≤P)
N
(Coarse)
D(Y)Mass (kg/m)
TypeNo.LFB1-Nut Type2-Nut Type
1-Nut Type2-Nut Typemin~maxmin~max
BSBM
BSBN
BSBS
BSB2
M
BSB2N
BSB2S
BSBMS
BSBSS
*660~400 (190)60~400When P=3
4≤F≤9
When P=4
4≤F≤16
When P≥5
4≤F≤Px5
[ ! ]F≥B+2
When M=3
2≤B≤9
When M=4
2≤B≤16
When M≥5
2≤B≤Mx5
[ ! ]B≥Pitchx3+
[ ! ]For Stainless Steel materials, M≤B≤Mx3
345         345       3       656~396 (186)56~3960.23
*860~400 (190)60~600 456         456      34      856~396 (186)56~5960.39
*1060~600 (390)90~600 4568        4568     345     10.456~596 (386)86~5960.65
*1360~600 (390)100~600  56810        56810     456    13.456~596 (386)96~5961.11
*1670~600 (390)110~600  568101213       681012    4568   16.666~596 (386)106~5961.65
2080~700130~700    81012131516     68101216   456810  20.676~696126~6962.57
2590~900150~900    8101213151620    6810121620   5681012 25.886~896146~8964.04
30100~1150170~1150     10121315162025    81012162024   6810121630.896~1146166~11465.85
[ ! ]For BSBSS and BSBMS, only *marked sizes are available, and the Max. L and Y dimensions are in ( ).
[ ! ]For BSBN and BSB2N, only No. 6, 8 and 10 are available.
■Round Flange Nuts / Compact Flange Nuts
No.D
(h6)
LDfHP.C.D.d1d2hWdBBasic Rated TorqueBasic Load RatingAllowable Static MomentMass
(kg)
Dynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
61425306223.563.16.51.5183.871.22.15360.03
8163224214.88.71.22.15360.04
102140 (33)42 (41)6 (8)32 (30)4.584.4 (5.3)14 (8.5)2519 (11)34 (21)3.8 (2.4)6.9 (4.3)26 (15)181 (102)0.09
132444 (36)44 (45)7 (8)33 (34)15 (10)-28 (20)52 (37)4.6 (3.3)8.3 (5.9)36 (22)251 (148)0.11
163150517404.41851936.211.1563860.2
203563589455.59.55.422.52851548.515.3836110.3
254271655226.519334815.427.717312480.4
3047807510606.6116.5302.527249018.533.321215810.57
[ ! ]Dimensions in ( ) are for 440C Stainless Steel. [ ! ]Allowable static moment M01 is a value measured when a single nut is used, and M02 is a value measured when two nuts are used.
■Straight Nuts
No.
D
(h6)
L
b
 t
+0.05
++0
( )
d
α
Basic Rated Torque
Basic Load Rating
Allowable Static Moment
Mass
(kg)
Dimension of Key (Included)
Tolerance
Dynamic Ct
(N·m)
Static C0t
(N·m)
Dynamic C
(kN)
Static C0
(kN)
M01
(N·m)
M02
(N·m)
B
 h
 L1
R
Tolerance
Tolerance
6
14
25
2.5
+0.014
+0.14
1.2
1.5
15°
3.8
7
1.2
2.1
5
36
0.012
2.5
+0.016
+0.006
2.5
-0.25
-0.025
10.5
1.25
8
16
25°
4.8
8.7
1.2
2.1
5
36
0.013
10.5
10
21
40 (33)
3
1.5
-
19 (11)
34 (21)
3.8 (2.4)
6.9 (4.3)
26 (15)
181 (102)
0.06
3
3
17 (14)
1.5
13
24
44 (36)
28 (20)
52 (37)
4.6 (3.3)
8.3 (5.9)
36 (22)
251 (148)
0.07
17 (14)
16
31
50
3.5
+0.018
+0.14
2
51
93
6.2
11.1
56
386
0.15
3.5
+0.024
+0.012
3.5
-0.25
-0.030
18
1.75
20
35
63
4
2.5
2
85
154
8.5
15.3
83
611
0.2
4
4
29
2
25
42
71
193
348
15.4
27.7
173
1248
0.29
33
30
47
80
2.5
272
490
18.5
33.3
212
1581
0.37
42
[ ! ]Dimensions in ( ) are for 440C Stainless Steel. [ ! ]Allowable static moment M01 is a value measured when a single nut is used, and M02 is a value measured when two nuts are used.

Alterations

Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image
 Orientation between wrench flats or set screw flats to the spline nut keyway or flange counterbores are random and cannot be specified.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSB2M6-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2M6G-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2M6L-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2M8-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2M8G-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2M8L-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2M10-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2M10G-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2M10L-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2M13-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2M13G-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2M13L-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2M16-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2M16G-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2M16L-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2M20-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2M20G-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2M20L-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2M25-[150-900/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2M25G-[170-1150/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2M25L-[170-1150/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2M30-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSB2M30G-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSB2M30L-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSB2N6-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2N6G-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2N6L-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSB2N8-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2N8G-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2N8L-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2N10-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2N10G-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2N10L-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2S6-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-2S3
BSB2S6G-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-2S3
BSB2S6L-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-2S3
BSB2S8-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2S8G-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2S8L-[60-400/1]-F[4-30/1]-B[2-30/1]-P[4,​5,​6]-M[4,​5,​6]-N[3,​4]
BSB2S10-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2S10G-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2S10L-[90-600/1]-F[4-40/1]-B[2-40/1]-P[4,​5,​6,​8]-M[4,​5,​6,​8]-N[3,​4,​5]
BSB2S13-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2S13G-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2S13L-[100-600/1]-F[4-50/1]-B[2-50/1]-P[5,​6,​8,​10]-M[5,​6,​8,​10]-N[4,​5,​6]
BSB2S16-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2S16G-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2S16L-[110-600/1]-F[4-65/1]-B[2-60/1]-P[5,​6,​8,​10,​12,​13]-M[6,​8,​10,​12]-N[4,​5,​6,​8]
BSB2S20-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2S20G-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2S20L-[130-700/1]-F[4-80/1]-B[2-90/1]-P[8,​10,​12,​13,​15,​16]-M[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10]
BSB2S25-[150-900/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2S25G-[150-900/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2S25L-[150-900/1]-F[4-100/1]-B[2-100/1]-P[8,​10,​12,​13,​15,​16,​20]-M[6,​8,​10,​12,​16,​20]-N[5,​6,​8,​10,​12]
BSB2S30-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSB2S30G-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSB2S30L-[170-1150/1]-F[4-120/1]-B[2-120/1]-P[10,​12,​13,​15,​16,​20,​25]-M[8,​10,​12,​16,​20,​24]-N[6,​8,​10,​12,​16]
BSBM6-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSBM6G-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
BSBM6L-[60-400/1]-F[4-25/1]-B[2-25/1]-P[3,​4,​5]-M[3,​4,​5]-N3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNut Type Shaft O.D. D
(Ø)
Shaft material Number of Nuts
(pc(s).)
Nut Overall Length
(mm)
Nut O.D.
(Ø)
Shaft Total Length L
(mm)
Basic Load Rating, Dynamic Rating
(N)
Allowable Torque
(N•m)
Nut Material Grease B
(mm)
F
(mm)
M
(mm)
N
(mm)
P
(mm)
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged10.452100 Bearing Steel Equivalent2332190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent24424100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent24424100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged13.452100 Bearing Steel Equivalent23624100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent27142150 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent27142170 ~ 115015400193SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged25.852100 Bearing Steel Equivalent27142170 ~ 115015400193SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

13 Days or more

10[Flanged Type] Compact Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

13 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

13 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10[Flanged Type] Compact Flanged10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

13 Days or more

10Straight652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 254 ~ 253 ~ 5-3 ~ 5
1 Piece(s)

15 Days or more

10Straight652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 254 ~ 253 ~ 5-3 ~ 5
1 Piece(s)

15 Days or more

10Straight652100 Bearing Steel Equivalent2251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 254 ~ 253 ~ 5-3 ~ 5
1 Piece(s)

13 Days or more

10Straight852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10Straight852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

15 Days or more

10Straight852100 Bearing Steel Equivalent2251660 ~ 40012004.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 304 ~ 304 ~ 63 ~ 44 ~ 6
1 Piece(s)

13 Days or more

10Straight10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10Straight10.452100 Bearing Steel Equivalent2402190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

15 Days or more

10Straight10.452100 Bearing Steel Equivalent2332190 ~ 600380019SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 404 ~ 404 ~ 83 ~ 54 ~ 8
1 Piece(s)

13 Days or more

10Straight13.452100 Bearing Steel Equivalent24424100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

15 Days or more

10Straight13.452100 Bearing Steel Equivalent24424100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

15 Days or more

10Straight13.452100 Bearing Steel Equivalent23624100 ~ 600460028SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 504 ~ 505 ~ 104 ~ 65 ~ 10
1 Piece(s)

13 Days or more

10Straight16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

15 Days or more

10Straight16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

15 Days or more

10Straight16.652100 Bearing Steel Equivalent25031110 ~ 600620051SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 604 ~ 656 ~ 124 ~ 85 ~ 13
1 Piece(s)

13 Days or more

10Straight20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

15 Days or more

10Straight20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

15 Days or more

10Straight20.652100 Bearing Steel Equivalent26335130 ~ 700850085SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 904 ~ 806 ~ 164 ~ 108 ~ 16
1 Piece(s)

13 Days or more

10Straight25.852100 Bearing Steel Equivalent27142150 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

15 Days or more

10Straight25.852100 Bearing Steel Equivalent27142150 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

15 Days or more

10Straight25.852100 Bearing Steel Equivalent27142150 ~ 90015400193SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1004 ~ 1006 ~ 205 ~ 128 ~ 20
1 Piece(s)

13 Days or more

10Straight30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

15 Days or more

10Straight30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

15 Days or more

10Straight30.852100 Bearing Steel Equivalent28047170 ~ 115018500272SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 1204 ~ 1208 ~ 246 ~ 1610 ~ 25
1 Piece(s)

13 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent1251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentStandard (S2)2 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent1251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentLG22 ~ 254 ~ 253 ~ 533 ~ 5
1 Piece(s)

15 Days or more

10[Flanged Type] Round Flanged652100 Bearing Steel Equivalent1251460 ~ 40012003.8SCM415 Alloy Steel (JIS) EquivalentET-100K2 ~ 254 ~ 253 ~ 533 ~ 5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNut Type Shaft O.D. D
(Ø)
Shaft material Number of Nuts
(pc(s).)
Nut Overall Length
(mm)
Nut O.D.
(Ø)
Shaft Total Length L
(mm)
Basic Load Rating, Dynamic Rating
(N)
Allowable Torque
(N•m)
Nut Material Grease B
(mm)
F
(mm)
M
(mm)
N
(mm)
P
(mm)

Loading...

More Information

Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image
Ball Splines - One End Threaded-One End Stepped and Threaded- One End Tapped:Related Image

Basic Information

End Shape (Left) Stepped Threaded End Shape (Right) Tapped Type Solid
Ball Recirculating Type Single

Frequently asked questions (FAQ)

質問: Can I remove the ball spline nut?
回答: "Yes. The balls do not fall out when the spline shaft is pulled out. Once the nuts are removed from the spline shaft, reassemble the ball spline while confirming matching numbers, character orientations, and positional relationship of these parts. Nuts and shafts are offered as a set product. When using multiple pieces of them, do not change the default combination."
質問: What is the life expectancy of a ball spline?
回答: The theoretical life can be calculated using the formulas found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: What is the accuracy of the ball spline?
回答: Ball spline accuracy can be found here: https://us.misumi-ec.com/pdf/fa/2012/p1_0305.pdf
質問: Do you sell ball spline nuts separately
回答: We do not sell ball spline nuts separately. They must be purchased as a set.

Check other FAQ (1 item) Close

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support